A programmable-logic controller (PLC) is a compact computer-based electronic system that uses digital or analog input/output modules to control machines, processes, and other control modules. A PLC is able to receive (input) and transmit (output) various types of electrical and electronic signals and use them to control and monitor practically any kind of mechanical and/or electrical system. PLCs are classified by the number of I/O functions provided. For example, a nano PLC incorporates fewer than 32 I/Os, a micro PLC has between 32 and 128 I/Os, a small PLC has between 128 and 256 I/Os, and so on. A typical PLC system is outlined in Figure 1.

PLC systems comprise input modules, output modules, and input/output modules. Since many of the inputs and outputs involve real-world analog variables—while the controller is digital—PLC system hardware-design tasks focus on the requirements for digital-to-analog converters (DACs) and analog-to-digital converters (ADCs), input- and output signal-conditioning, and isolation of the electrical wiring of the input- and output modules from the controller and each other.
Resolutions of I/O modules typically range from 12 bits to 16 bits, with 0.1% accuracy over the industrial temperature range. Analog output voltage and current ranges include ±5 V, ±10 V, or 0 V to 5 V, 0 V to 10 V, and 4 to 20 mA or 0 to 20 mA. Settling-time requirements for DACs vary from 10 µs to 100 ms, depending on the application. Analog input ranges can be as small as ±10 mV, from bridge transducers, as large as ±10 V, from actuator controllers, or 4-to-20 mA currents, in industrial process-control systems. Conversion times, depending on the required accuracy and choice of ADC architecture, vary from 10 samples per second to hundreds of kilosamples per second.
Digital isolators-—optocouplers or electromagnetic isolators—are used to isolate the ADCs, DACs, and signal-conditioning circuitry on the field side of the system from the controller on the digital side. If the system must also be fully isolated on the analog side, a converter would be necessary on each channel of the input or output to maximize the isolation between channels—and isolated power would be necessary, via transformers or Analog Devices isoPower™ technology.
The iCMOS™ Process
Many Analog Devices products used in both the input- and output sections of PLC designs benefit from iCMOS, a new high-performance fabrication process that combines high-voltage silicon with submicron CMOS and complementary bipolar technologies.
This powerful combination allows a single chip design to mix-and-match 5-V CMOS circuits with higher-voltage 16-, 24-, or 30-V CMOS circuitry—with multiple voltage supplies feeding the same chip. With this flexibility of combining components and operating voltages, submicron iCMOS devices can have higher performance, a more integrated feature set, and lower power consumption—and require significantly smaller board area than previous generations of high-voltage products. The bipolar technology provides accurate references, excellent matching, and high stability for ADCs, DACs, and low-offset amplifiers.
Thin-film resistors, with their 12-bit initial matching, 16-bit trimmed matching, and temperature- and voltage coefficients up to 20 times better than conventional polysilicon resistors, are ideal for high-precision, high-accuracy digital-to-analog converters. On-chip thin-film fuses allow digital techniques to be used for calibration of integral nonlinearity, offset, and gain in high-precision converters.
PLC Output Module
PLC-system analog outputs—commonly used to control actuators, valves, and motors in industrial environments—employ standard analog output ranges such as ±5 V, ±10 V, 0 V to 5 V, 0 V to 10 V, 4 to 20 mA, or 0 to 20 mA. The analog output signal-chain often includes digital isolation—to isolate the controller’s digital outputs from the DAC and analog signal conditioning. Converters in digitally isolated systems predominantly use 3-wire or 4-wire serial interfaces to minimize the required number of digital isolators or optocouplers.
Two architectures are commonly used in PLC-system analog output modules: DAC per channel and sample-hold per channel. The first uses a dedicated DAC in each channel to generate its analog control voltage or current. A variety of available multiple DACs provide economy of space at low per-channel cost—but channels requiring interchannel isolation usually employ single-channel DACs. Figure 2 shows a typical DAC-per-channel configuration. The simplest DACs are low-voltage single-supply types, operating from a 2.5-V to 5.5-V supply with an output range of 0 V to VREF. Their output signal may be conditioned to generate any required voltage- or current range. Bipolar-output converters, which require dual supplies, are available for use in output modules that must supply bipolar output voltage ranges.

Table 1 shows a selection of 16-bit multichannel D/A converters suitable for implementing PLC output modules. These products offer either bipolar or unipolar output ranges, with settling times of 10 µs. Other members of these families, available with 12-bit and 14-bit resolution, are pin-compatible with the 16-bit versions—allowing a direct upgrade path from 12 bits to 16 bits with no hardware changes and minimal software changes. Most of these devices include an on-chip reference, thus offering a fully integrated output solution.
Quad D/A converters are ideally suited to nonisolated multichannel output designs where up to four different output configurations can be implemented using external signal-conditioning circuitry. For example, Figure 3 shows how the AD5664R, a 16-bit quad voltage-output DAC, can deliver its specified 0-V to 5-V output range—or be connected for a variety of standard output voltage ranges, or for current-sink output, using an external quad op amp. In the bipolar-output configurations, the external output of its internal reference provides the necessary tracking offset voltage. The AD5664R operates from a single 5-V power supply, includes an internal 2.5-V, 5 ppm/°C reference, and is available in a tiny 3 mm × 3 mm LFCSP package.

Figure 4 shows a single-channel converter in an isolated 4-to-20-mA current-loop control circuit. The AD5662, available in an SOT-23 package, is ideally suited to applications where full isolation between the analog output channels is required.

The AD5662 has a maximum output voltage span of 5 V, provided by the ADR02 voltage reference, which derives a precise, regulated supply from the variable loop voltage. The 5-V DAC-output span is converted to a 4-to-20-mA current output using an operational amplifier and transistor circuit. Since the noninverting input of the op amp (N1) is a virtual ground, the op amp regulates the current, IS, to maintain equal voltage drops across RS and R3, hence

Current summation at N2 provides the loop current,

Summing the currents at N1:

The 4-mA offset component of the loop current is provided by the reference:

The programmable 0-to-16-mA component of the loop current is provided by the DAC:

Sample-hold per channel
An alternative architecture uses switched capacitors and buffers as sample-and-hold amplifiers (SHAs) to store selected output samples from a single high-performance DAC, as shown in Figure 5. The samples are switched among the various capacitors, using an analog multiplexer. Since the hold accuracy of the system is determined by the droop rate of the capacitor, the channels are refreshed frequently to maintain the desired accuracy. Depending on the output requirements, the DAC can be either a low-voltage single-supply converter or a bipolar-output converter. The buffer, which may provide signal conditioning, presents high input impedance to the capacitor and offers low output impedance for driving the output load.

Table 2 shows a selection of single-channel, 16-bit D/A converters, with full-scale settling times from 4 µs to 10 µs. Well-suited to sample-and-hold output architectures, they are provided in small-form-factor surface-mount packages.
Switches and Multiplexers
For sample-hold and other data-acquisition applications, where low-capacitance switching with low glitch and low charge injection are called for, the ADG12xx/ADG13xx family of ±15-V switches and multiplexers, designed on iCMOS, are useful.
For other applications, where very low on resistance is necessary, the ADG1408 and ADG1409 ±15-V multiplexers offer a maximum of 9 V over the full signal range. Besides having low RON, their excellent on-resistance flatness (with voltage level) makes them an ideal solution in applications where low distortion is essential for reliable, predictable circuit performance.
Table 3 tabulates capacitance, charge injection, and RON for a selection of iCMOS switches and multiplexers. They are compared with a popular earlier type, the ADG508/ADG509.
Galvanic Isolation for Power and Digital Signals
In PLCs, process control, data acquisition, and control systems, digital signals are transmitted from a variety of sensors to a central controller for processing and analysis. To maintain safe voltages at the user interface, and to prevent transients from being transmitted from the sources, galvanic isolation is required. The most commonly used isolation devices are optocouplers, transformer-based isolators, and capacitively coupled isolators.
The popular optocouplers contain light-emitting diodes (LEDs)—to convert electrical signals to corresponding light intensities—and photodetectors to convert the light back to electrical signals. In general, their LEDs are characterized by low conversion efficiencies—and the photodetectors by slow response; overall, optocouplers tend to have limited life, as well as excessive performance variation over temperature, speed, and power consumption. They are generally limited to one- or two-channel configurations and require external components to configure complete functions.
A new approach to isolation has been developed at Analog Devices, combining chip-scale transformer technology with integrated CMOS inputs and outputs. These iCoupler® devices are easy to use—with smaller size, lower cost, and lower power requirements than optocouplers. Available in a wide variety of channel configurations and performance levels, with standard CMOS interfaces, iCouplers require no external components—and provide high performance and stability over temperature, supply voltage, and life. A typical iCoupler isolation IC, the ADuM2400 quad isolator, with its interfaces and coupling transformers, is shown in Figure 6.

iCouplers have two- to four-times faster data rates and timing specifications than commonly used high-speed optocouplers—and they operate with as little as 1/50 the power of optocouplers, with correspondingly less heat dissipation, improved reliability, and reduced cost. Table 4 shows available channel configuration options.
Providing isolated power from the system side to the field side in fully isolated systems is another challenge that has an emerging solution. Traditional techniques employed in transferring power across an isolation barrier include either a separate, relatively large, expensive dc-to-dc converter, or a difficult-to-design-and-interface discrete assembly. A newer and better approach, currently available to supply up to 50 mW, is to use a complete, fully integrated isolation solution involving signal- and power transfer across an isolation barrier using microtransformers. The ADuM524x isoPower family of products provides isolation up to 5 kV, for both signal and power, within a single component—eliminating the need for a separate, isolated power supply and significantly reducing the total isolation system cost, board area requirements, and design time. A typical device is shown in Figure 7. All products have achieved UL, CSA, and VDE safety approval.

PLC Input Module
The choice of architecture and input-module products for PLC systems depends upon the input signal levels that need to be monitored. The signals, from various types of sensors and process-control variables to be monitored, can involve input signal ranges from to ±10 mV to ±10 V. The following table indicates some of the sources and their typical input-range requirements.
Analog Input-Module Low-Level Signal Ranges
Input | ±10 mV | ±25 mV | ±50 mV | ±80 mV | ±0.25 V | ±0.5 V | ±1 V | ±1.25V | ±2.5 V | ±5 V | ±10 V |
Strain Gage | ✓ |
||||||||||
Thermocouple
K
|
✓ |
||||||||||
T | ✓ | ||||||||||
J | ✓ | ||||||||||
N | ✓ | ||||||||||
E | ✓ | ||||||||||
R | ✓ | ||||||||||
S | ✓ | ||||||||||
B | ✓ | ||||||||||
U | ✓ | ||||||||||
L | ✓ | ||||||||||
Resistor
48 Ω
|
✓ | ||||||||||
150 Ω | ✓ | ||||||||||
300 Ω | ✓ |
||||||||||
600 Ω | ✓ | ||||||||||
6 kΩ | ✓ | ||||||||||
RTD
Cu10 Std
|
✓ | ||||||||||
Ni St/Kl | Ni100 | Ni120/200 | Ni500 | Ni1000 | |||||||
Pt Std | Pt100 | Pt200 | Pt500 | Pt1000 | |||||||
Air Conditioning | Pt100 | Pt200 | Pt500 | Pt1000 |
A variety of A/D converter types can be used for industrial and PLC applications—including successive-approximation (SAR), flash/parallel, integrating (including sigma-delta), and ramp/counting. The selection of an ADC for a particular application is primarily dictated by the input-signal range required by the input transducer—as well as the required accuracy, signal-frequency content, maximum signal level, and dynamic range. The most widely used architectures are successive-approximation and sigma-delta.
Successive-approximation ADCs provide resolutions from 12 bits to 18 bits with high throughput rates; they are ideally suited to multichannel multiplexed applications, where a number of input channels need to be monitored at reasonably high sample rates.
Sigma-delta architectures provide resolutions from 16 bits to 24 bits. They employ high oversampling rates and digital filtering to achieve their high resolution and accuracy—but at lower throughput rates than are achieved by SAR types. Sigma-delta architectures generally incorporate programmable-gain amplifiers (PGAs) on the front end; in converter-per-channel applications, this allows a direct interface—without signal conditioning—between the sensor and the ADC.
A key requirement when measuring low-level signals from thermocouples, strain gages, and bridge-type pressure sensors is the ability to perform a differential measurement to reject common-mode interference and provide a more stable reading in the presence of noise. In industrial applications, for example, differential inputs are used to cancel common-mode noise or interference from motors, ac power lines, or noise sources that inject noise into the analog inputs of the A/D converter.
Single-ended inputs, which are lower in cost, provide twice the number of input channels for the same number of input pins, since they require only one analog input per channel and are all referenced to the same ground point. They are mainly used in applications with high signal levels, low noise, and a stable common ground.
Figure 8 shows many of the elements that could be included in a discrete implementation of an isolated PLC input module—including excitation and input signal conditioning, fault-protected multiplexers to handle a number of input signals, programmable-gain amplifier, and A/D converter. Many of these functions, formerly assembled with discrete collections of ICs and passive elements, are now available—fully integrated and characterized—in A/D-converter and analog front-end ICs.

For example, the AD761x (16-bit) and AD763x (18-bit) families of iCMOS PulSAR® ADCs with internal references provide programmable input voltage ranges (0 V to 5 V, 0 V to 10 V, ±5 V, and ±10 V) that allow the designer to change inputs on-the-fly. For these devices, all switching is done via internal registers, eliminating data latency and providing improved channel switching speeds. Table 5 shows a selection of 16-bit/18-bit PulSAR ADCs ideally suited to PLC applications.
Another, more highly integrated example is the AD7792 / AD7793 / AD7794 / AD7795 / AD7798 / AD7799 family of sigma-delta ADCs. Besides their ultralow noise (40 nV) and low power requirement (400 µA), the family also provides features such as an on-chip PGA (gains from 1 to 128), voltage reference, sensor-excitation current sources, and clock—in a small TSSOP package. The combination of very low noise and low power makes these devices ideal for applications requiring high-accuracy measurements.
These ADCs can be connected directly to the sensor interface in many applications, including PLCs, temperature measurement, weigh scales, pressure- and flow measurement, and general measurement equipment. Their update rate is programmable from 4 Hz to 500 Hz, and they offer simultaneous rejection of both 50-Hz and 60-Hz signals at selected update rates. Table 6 shows features and functions offered by the AD779x family of converters.
Figure 9 shows a typical configuration using the AD7794/AD7795 to measure input signals from bridge transducers and resistance-based temperature sensors.

When high-precision fault-protected analog measurement with voltage-input capability up to ±10 V is needed in PLCs and industrial I/O, and where high throughput for multiple channels is important, the AD7732 (two fully differential input channels), AD7734 (four single-ended input channels), and AD7738 (four fully differential or eight single-ended input channels) are ideal.
Figure 10 shows a typical configuration using the AD7734 to measure high level signals typically seen in PLC- and process-control applications. The analog front-end features four single-ended input channels with unipolar or true-bipolar input ranges to ±10 V, while operating from a single 5-V analog supply. Analog input overvoltage of ±16.5 V can be accepted without degrading the performance of adjacent channels, and the device can signal over-range and under-range voltages.

Voltage References
Stable, accurate, low-noise standalone references are important in some PLC applications. Table 7 outlines a wide selection of high-performance voltage references, ranging from high-accuracy, low-noise ICs for high-end industrial applications to general-purpose, low-power devices for hand-held battery-powered applications.
Amplifiers (Instrumentation and Operational)
Instrumentation amplifiers (in-amps) measure the difference between two input voltages (while rejecting any signals that are common to both inputs), apply a fixed or programmable gain, and provide a single-ended output, biased by the voltage applied at a reference terminal. Since inadequate common-mode rejection (CMR) can cause large, time-varying errors that are difficult to remove at the output, modern in-amps provide from 80 dB to 120 dB of dc- and low-frequency CMR. In-amps provide an important function in extracting small signals from transducers and other signal sources in data-acquisition, PLC, and industrial process-control applications. As with all dc amplifiers, an in-amp must have low dc offset voltage and drift.
The AD8220 is an example of a highly versatile instrumentation amplifier that can be used in a variety of applications, such as signal conditioning between sensors—such as strain gages—and ADCs, in medical applications, programmable logic controllers, data-acquisition cards, and analog I/O cards. It offers resistor-programmable gains from 1 to 1000, with 80-dB CMR, 1-mV offset, and 10-µV/°C drift.
Operational amplifiers are the “workhorses” of analog circuitry, and Analog Devices offers one of the largest op-amp stables available in the marketplace today. Innovative design, combined with recent IC process developments, such as the high-voltage iCMOS and high-performance iPolar™, have made possible the introduction of devices for the industrial marketplace with dramatically improved performance and far greater functionality—in one-quarter the board space of older process geometries. Table 8 and Table 9, respectively, outline single- and multichannel amplifier products that are frequently used in PLC applications. They easily handle the high supply voltages generally required to support a ±10-V output range, and they feature low offset voltage and low supply current—and are housed in a small package.
Conclusion
Industrial system designers of PLCs continue to push for higher performance and functionality on a shrinking budget with ever shrinking board area. To provide integrated circuits capable of meeting these stringent requirements and compete for all significant sockets in the signal chain, Analog Devices has developed important new manufacturing processes. The iCMOS process technology combines high-voltage silicon with submicron CMOS and complementary bipolar technologies to make possible analog ICs capable of 30-V operation (required for many industrial applications) in a smaller footprint with higher performance at lower cost. iCoupler isolation technology, based on chip-scale transformers—rather than the LEDs and photodiodes—can be integrated with CMOS semiconductor functions for low-cost isolation. The iPolar trench-isolation process permits supply voltages of up to ±18 V and offers a dramatic improvement in performance over conventional bipolar amplifiers, while reducing power consumption by half—and package size by as much as 75%. These technologies meet present needs well—and face a brilliant future.
Appenddix: Selection Tables (Updated versions of these tables can be found at http://www.analog.com.)
Table 1. 16-Bit Multichannel D/A Converters Targeted at DAC-Per-Channel Applications
Part Number |
Number of Channels |
Output Range |
INL (LSB) | Reference | Settling Time (μs) |
Package |
AD5668 | 8 | Unipolar |
8 | Int/Ext |
6 | TSSOP |
AD5678 | 4 × 12-bit, 4 × 16-bit |
Unipolar |
8 | Int/Ext |
6 | TSSOP |
AD5544 | 4 | Unipolar/Bipolar |
4 | Ext |
2 | TSSOP |
AD5664 | 4 | Unipolar |
6 | Ext |
4 | LFCSP, MSOP |
AD5664R | 4 | Unipolar |
8 | Int/Ext |
4 | LFCSP, MSOP |
AD5666 | 4 | Unipolar |
32 | Int/Ext |
6 | TSSOP |
AD5764 | 4 | Bipolar |
1 | Int/Ext |
8 | TQFP |
AD5663 | 2 | Unipolar |
6 | Ext |
4 | LFCSP, MSOP |
AD5663R | 2 | Unipolar |
8 | Int/Ext |
4 | LFCSP, MSOP |
Table 2. Single-Channel 16-Bit D/A Converter
Part Number |
Output Range |
INL (LSB) | Reference | Settling Time (μs) |
Package |
Bipolar
Unipolar
Unipolar
Unipolar
Unipolar/Bipolar
Unipolar
Unipolar
|
0.4
16
8
0.5
1
1
0.5
|
Ext
Int
Ext
Ext
Ext
Ext
Ext
|
12
8
8
4
4
4
4
|
SOP
MSOP, SOT-23
MSOP, SOT-23
SOT-23
MSOP
SOT-23
SOT-23
|
Table 3. iCMOS Switches and Multiplexers
Part Number |
Function |
Capacitance/ Channel (pF) |
QINJ (pC) |
RON (Ω) |
Quad SPST switch
Quad SPST switch
Quad SPST switch
Dual SPST switch
|
1.2
1.2
1.2
1.6
|
–0.3
–0.3
–0.3
–1
|
260
260
260
260
|
|
4:1 mux
8:11 mux
Dual 4:1 mux
8:11 mux
Dual 4:1 mux
8:11 mux
Dual 4:1 mux
|
4.2
7
4.5
15
10
90
45
|
–0.7
0.4
0.4
2
2
20
20
|
260
270
270
300
300
9
9
|
|
ADG508F | 8:11 mux | 50 | 4 | 400 |
ADG509F | Dual 4:1 mux | 25 | 4 | 400 |
Table 4. Digital Isolators
Part Number |
Number of Channels |
Channel Configuration (Forward/Reverse Channels) |
Isolation Ratings (kV rms) |
1
2
2
3
3
4
4
4
4
4
4
|
1/0
2/0
1/1
3/0
2/1
4/0
3/1
2/2
4/0
3/1
2/2
|
2.5
2.5
2.5
2.5
2.5
2.5
2.5
2.5
5
5
5
|
Table 5. Programmable-Input-Range 16-Bit/18-Bit PulSAR ADCs
Part Number |
Resolution (Bits) |
Data Bus Interface |
Sample Rate (kSPS) |
Supply Range (V) |
Maximum Operating Power (mW) |
Analog Input Range Reference (Int/Ext) |
Pin Count and Package |
16
|
Serial/
Parallel
|
250
|
±16.5
|
38 | 0 V to +10 V, ±5 V, ±10 V | 48-lead LQFP, LFCSP | |
16
|
Serial/
Parallel
|
750
|
±16.5
|
100 | 0 V to +10 V, ±5 V, ±10 V |
48-lead LQFP, LFCSP | |
AD7631 | 18 |
Serial/
Parallel
|
250 | ±16.5 | 100 | 0 V to +10 V, ±5 V, ±10 V |
48-lead LQFP, LFCSP |
AD7634 | 18 |
Serial/
Parallel
|
670 | ±16.5 | 100 | ±10 V uni, ±20 V bi, diff | 48-lead LQFP, LFCSP |
Reference (V) = 5 for all parts |
Table 6. Functionality Offered by the AD779x Sigma-Delta ADC Family
Part Number |
Resolution |
Channels | PGA | Reference / Current Sources / Temperature Sensor |
Reference Detect |
Sensor Detect |
16
24 24 16 16 24 |
3
3
6
6
3
3
|
Yes
Yes
Yes
Yes
Yes
Yes
|
Yes
Yes
Yes
Yes
No
No
|
No
No
Yes
Yes
Yes
Yes
|
Yes
Yes
Yes
Yes
Yes
Yes
|
Table 7. Voltage Reference
Reference Family |
Characteristics |
Voltage Output Options (V) | Key Specifications |
ADR43x | XFET® series reference | 2.048, 2.5, 3.0, 4.096, 4.5, 5 |
±0.04% accuracy
3.5 mV p-p (0.1 Hz to 10 Hz)
|
ADR0x | Ultracompact, high precision | 2.5, 3.0, 5, 10 |
±0.1% accuracy
low drift: SOIC: 3 ppm/°C
TSOT-23 and SC70: 9 ppm/°C
|
ADR39x | High precision, micropower series reference | 2.048, 2.5, 4.096, 5 |
±6 mV accuracy
low power: 120 µA max
5 mV p-p (0.1 Hz to 10 Hz)
|
ADR5xx | High performance shunt references | 1.0, 1.2, 2.048, 2.5, 3.0, 4.096, 5 |
±0.2% accuracy
tempco: 40ppm/°C
|
ADR36x | High precision, low power series reference | 2.048, 2.5, 3.0, 3.3, 4.096, 5 |
±3 mV initial accuracy
quiescent current: ≤ 190 µA
8.25 mV p-p (0.1 Hz to 10 Hz)
|
ADR44x | Untralow noise, LDO XFET series reference | 2.048, 2.5, 3.0, 4.096, 5 |
±0.04% accuracy
1.0 mV p-p (0.1 Hz to 10 Hz)
tempco: B-Grade: 3 ppm/°C
|
Table 8. Single-Channel Amplifiers Frequently Used in PLC and Analog Signal-Conditioning Applications
Part Number |
Power Supply (V) |
Offset (mV) |
Slew Rate (V/µs) |
ISUPPLY (mA/Amplifier) |
Package |
36
36 36 36 36 36 36 36 |
0.075
0.050
0.075
0.060
0.15
1
0.5
0.075
|
4
1
0.6
0.7
0.2
3
5
0.2
|
3
3
1.2
0.4
0.4
0.8
0.7
0.2
|
MSOP
MSOP
TSOT
MSOP
SOT-23
MSOP
SC70
SOIC
|
Table 9. Multichannel High-Supply-Voltage Amplifiers Frequently Used in PLC and Analog Signal-Conditioning Applications
Part Number |
Power Supply (V) |
Offset (mV) |
Slew Rate (V/µs) |
ISUPPLY (mA/Amplifier) |
Package |
36
36 36 36 36 36 36 36 36 |
0.100
0.060
0.4
0.5
3
0.06
0.4
0.5
0.1
|
2.7
0.7
3
5
8.5
0.7
3
5
0.2
|
1.7
0.4
0.8
0.7
0.25
0.4
0.8
0.7
0.3
|
LFCSP
TSSOP
TSSOP
TSSOP
SOIC
TSSOP
SOIC
TSSOP
TSSOP
|