電流検出アンプ
電流検出アンプ
電流検出アンプ
アナログ・デバイセズの電流検出アンプは、オートモーティブ、モータ・コントロール、パワー・マネージメントなどの幅広いアプリケーションに対し優れた性能を発揮します。これらのデバイスは、高い同相電圧が存在する中で小さい電圧を正確に増幅し、広い帯域幅と、レベル・シフトや双方向の検出機能も提供します。電流検出アンプは、-40~+125℃の広い温度範囲における優れたDC/AC精度によって、コストやパッケージ・サイズを犠牲にすることなく、測定ループにおける誤差を最小限に抑えます。
特にコモンモード電圧が100Vを超えるアプリケーションなど、特定の電流検出アプリケーションでは、多くの場合、ディファレンス・アンプも使用できます。ディファレンス・アンプ製品セレクション・テーブル
アナログ・デバイセズの電流検出アンプは、オートモーティブ、モータ・コントロール、パワー・マネージメントなどの幅広いアプリケーションに対し優れた性能を発揮します。これらのデバイスは、高い同相電圧が存在する中で小さい電圧を正確に増幅し、広い帯域幅と、レベル・シフトや双方向の検出機能も提供します。電流検出アンプは、-40~+125℃の広い温度範囲における優れたDC/AC精度によって、コストやパッケージ・サイズを犠牲にすることなく、測定ループにおける誤差を最小限に抑えます。
特にコモンモード電圧が100Vを超えるアプリケーションなど、特定の電流検出アプリケーションでは、多くの場合、ディファレンス・アンプも使用できます。ディファレンス・アンプ製品セレクション・テーブル
カテゴリー内の製品
関連資料
Application Note
.2025年03月31日
AN-1308: 電流検出アンプの同相ステップ応答
Application Note
.2024年09月24日
AN-1321: Common-Mode Transients in Current Sense Applications

ビデオ
. 2024年06月26日
00:10Motor Control: High-Speed Precision Current Sensing

ビデオ
. 2023年10月13日
AD8410AおよびAD8411A:高電圧、広帯域、優れたダイナミック・レンジをもつ電流センスアンプ

ビデオ
. 2023年10月12日
可変速ドライブ・ソリューションで持続可能な製造を実現

ビデオ
. 2023年09月04日
MAX49925:広範な正負入力電圧に対応する双方向の電流検出アンプ、PWMエッジの除去機能を搭載

ビデオ
. 2023年08月02日
02:01AD8410A and AD8411A: High Voltage, High Bandwidth, Superior Dynamic CSAs

ビデオ
. 2023年06月15日
01:29Enable Sustainable Manufacturing with Variable Speed Drive Solutions

ビデオ
. 2023年06月14日
01:00MAX49925: Bidirectional, Wide Positive and Negative Sensing Range, Current Sense Amplifier with PWM
ビデオ
. 2022年12月14日
02:08Intelligent Linear Motion Control for Fast and Accurate Positioning
Video Player is loading.
Current Time 0:00
/
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time -0:00
1x
- 2x
- 1.75x
- 1.5x
- 1.25x
- 1x, selected
- 0.75x
- 0.5x
- Chapters
- descriptions off, selected
- subtitles settings, opens subtitles settings dialog
- subtitles off, selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
さらに詳しく
リンクをコピー
Eメールに送信
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{toggleButtonDescription}}
{{newProjectTitle}}
{{projectNameErrorText}}