RMS/DCコンバータ
searchIcon
banner background image

RMS/DCコンバータ

アナログ・デバイセズ製のRMS/DCコンバータは、高精度、低消費電力のAC信号測定を主な目的とするさまざまなアプリケーションで使われています。アナログ・デバイセズのRMS/DCコンバータはリアルタイム測定が可能です。これは、ほかの技術における周波数応答を制限するようなレイテンシに関する問題がないことを意味しています。DC出力は、広い入力周波数範囲でRMS入力に等しく、また、正弦波に限らず複雑な波形にも対応できます。アナログ・デバイセズは、性能、消費電力、コストに関する要求の厳しいアプリケーション用に最適化された、真のRMSニーズを満たす広範なRMS/DCコンバータを提供しています。
アナログ・デバイセズ製のRMS/DCコンバータは、高精度、低消費電力のAC信号測定を主な目的とするさまざまなアプリケーションで使われています。アナログ・デバイセズのRMS/DCコンバータはリアルタイム測定が可能です。これは、ほかの技術における周波数応答を制限するようなレイテンシに関する問題がないことを意味しています。DC出力は、広い入力周波数範囲でRMS入力に等しく、また、正弦波に限らず複雑な波形にも対応できます。アナログ・デバイセズは、性能、消費電力、コストに関する要求の厳しいアプリケーション用に最適化された、真のRMSニーズを満たす広範なRMS/DCコンバータを提供しています。