製品概要

機能と利点

  • Full featured evaluation board for the AD9642/AD9634/AD6672
  • SPI interface for setup and control
  • External or AD9523 clocking option
  • Balun/transformer or amplifier input drive option
  • LDO regulator power supply
  • VisualAnalog and SPI controller software interfaces

製品概要

The AD9642, AD9634, and AD6672 evaluation board, which provides all of the support circuitry required to operate the AD9642, AD9634, and AD6672 in their various modes and configurations. The application software used to interface with the devices is also described.

The AD9642, AD9634, and AD6672 data sheets provide additional information and should be consulted when using the evaluation board. All documents and software tools are available at http://www.analog.com/fifo. For additional information or questions, send an email to highspeed.converters@analog.com.

ソフトウェア

設計ツール

Visual Analog
VisualAnalog™は、高速ADCの選択や評価を行う設計者向けに、強力なシミュレーション/データ解析ツール・セットとユーザ・フレンドリなグラフィカル・インターフェースを組み合わせたソフトウェア・パッケージです。

ハードウェア (1)

コントローラ・ボード