AD8192
新規設計には非推奨2:1 HDMI/DVI Switch with Equalization and DDC/CEC Buffers
- 製品モデル
- 2
- 1Ku当たりの価格
- 最低価格:$3.10
製品の詳細
- Four TMDS channels per link:
Supports 250 Mbps - 2.25 Gbps data rates and beyond
Supports 25 MHz - 225 MHz pixel clocks and beyond
Fully buffered unidirectional inputs/outputs
Globally-switchable 50 Ω on-chip terminations - Three auxiliary channels per link:
Buffered and switched DDC bus (SDA and SCL)
DDC bus logic level translation (3.3 V, 5 V)
Buffered CEC bus with integrated pull-up resistors (27 kΩ)
Hot plug detect pulse low on channel switch
- 2 inputs, 1 output HDMI/DVI links
- HDMI 1.3 receive & transmit compliant
- Equalized inputs and pre-emphasized outputs
Fully flexible input/output mapping
Input terminations disabled for unselected inputs - Input/output capacitance isolation
- Output disable feature:
Reduced power dissipation
Output termination removal on TMDS channels - Single-supply operation (3.3 V)
- Standards compatible: DVI, HDMI 1.3, HDCP, CEC
- Serial (I2C slave) control interface
- 56-pin 8 mm × 8 mm LFCSP Pb-free package
The AD8192 is a complete HDMI™/DVI link switch featuring equalized TMDS inputs and pre-emphasized TMDS outputs ideal for systems with long cable runs. The TMDS outputs can be set to a high impedance state to reduce the power dissipation and/or allow the construction of larger arrays using the wire-OR technique. The AD8192 includes bidirectional buffering for the DDC bus and CEC line, with integrated pull-up resistors for the CEC line. The AD8192 is available in a space-saving, 56-lead LFCSP surface-mount, lead-free plastic package specified to operate over the −40°C to +85°C temperature range.
PRODUCT HIGHLIGHTS
- Fully HDMI 1.3a transmit and receive compliant.
- Supports data rates up to 2.25 Gbps, enabling greater than 1080p HDMI formats with deep color (12-bit) and UXGA (1600 × 1200) DVI resolutions.
- Input cable equalizer enables use of long cables; more than 20 m (24 AWG) at data rates up to 2.25 Gbps.
- Auxiliary switch isolates and buffers the DDC bus and the CEC line, improving total system capacitance limit.
- Hot plug detect (HPD) signal is pulsed low on link switch.
- Manually or automatically switched input terminations.
APPLICATIONS
- Front panel buffer for advanced television (HDTV) sets
- Standalone HDMI switcher
- Multiple input displays
- Projectors
- A/V receivers
- Set-top boxes
ドキュメント
データシート 1
技術記事 1
製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
---|---|---|---|
AD8192ACPZ | 56-Lead LFCSP (8mm x 8mm w/ EP) | ||
AD8192ACPZ-RL7 | 56-Lead LFCSP (8mm x 8mm w/ EP) |
製品モデル | 製品ライフサイクル | PCN |
---|---|---|
6 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
AD8192ACPZ | 製造中 | |
AD8192ACPZ-RL7 | 製造中 |
これは最新改訂バージョンのデータシートです。