ADSP-CM417F
製造中止Dual-Core: 240MHz ARM Cortex-M4 and Cortex-M0 with 13+ ENOB ADC, LQFP 176
製品の詳細
- 240MHz ARM Cortex-M4 (with floating-point unit) with up to 160K Byte zero-wait-state ECC SRAM
- Safety based dual-independent-core concept
- Up to 1M Byte high performance ECC FLASH that can execute instructions at near SRAM speed
- Highest precision, low latency 24-channel analog front end
- 100 MHz ARM Cortex-M0 supervisor core with 32K Byte zerowait-state ECC SRAM
- Single 3.3 V power supply
- Static memory controller (SMC) with asynchronous memory interface that supports 8-bit and 16-bit memories
- Enhanced, 24-channel precision PWM unit
- Four 3rd or 4th order SINC filters for glueless connection of sigma-delta modulators
- Hardware-based harmonic analysis engine
- FFT Arcing Detection
- See data sheet for additional features
The ADSP-CM41xF series of mixed-signal control processors is based on the ARM® Cortex-M4™ processor core with floating point unit operating at frequencies up to 240 MHz. In addition, some of the series incorporate an ARM® Cortex-M0™ processor core operating at frequencies up to 100 MHz which enables the integration of dual-core safety redundancy into a single chip. The processors integrate up to 160K Bytes of SRAM memory with ECC, up to 1M Byte of flash memory with ECC, accelerators and peripherals optimized for photo-voltaic (PV) inverter control and motor control, and an analog module consisting of up to two 16-bit SAR-type ADCs, one 14-bit on M0 ADC and one 12-bit DAC. The ADSP-CM41xF family operates from a single voltage supply, generating its own internal voltage supplies using internal voltage regulators and an external pass transistor.
By integrating a rich set of industry-leading system peripherals and memory, the ADSP-CM41xF mixed signal control processors are the platform of choice for next-generation applications that require RISC programmability and leading-edge signal processing in one integrated package. These applications span a wide array of markets in power conversion and include Solar PV inverters, motor/power control, and battery charging/control.
ドキュメント
データシート 1
アプリケーション・ノート 5
プロセッサ・マニュアル 1
集積回路異常 1
ビデオ 7
これは最新改訂バージョンのデータシートです。
ソフトウェア・リソース
CrossCore®ユーティリティ
CrossCoreユーティリティは、Cortex-Mプロセッサで使用するための複数のユーティリティを提供します。これらのユーティリティは、以前はIARおよびKeilツールチェーン用にさまざまなボード・サポート・パッケージ内で配布されていましたが、現在はメンテナンス上の利便性を考慮してこの製品にまとめられています。
詳細を表示評価用ソフトウェア 0
最新のディスカッション
adsp-cm417fに関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める