ADG604
製造中1 pC Charge Injection, 100 pA Leakage CMOS ±5 V/5 V/3 V 4-Channel Multiplexer
- 製品モデル
- 2
- 1Ku当たりの価格
- 最低価格:$2.46
製品の詳細
- 1 pC Charge Injection (Over the Full Signal Range)
- ±2.7 V to ±5.5 V Dual Supply
- 2.7 V to 5.5 V Single Supply
- Temperature Range: −40°C to +125°C
- 100 pA Max @ 25°C Leakage Currents
- 85 Ω Typ On Resistance
- Rail-to-Rail Operation
- Fast Switching Times
- Typical Power Consumption (<0.1 μW)
- TTL/CMOS Compatible Inputs
- 14-Lead TSSOP Package
The ADG604 is a CMOS analog multiplexer, comprising four single channels. It operates from a dual supply of ± 2.7 V to ±5.5 V, or from a single supply of 2.7 V to 5.5 V.
The ADG604 switches one of four inputs to a common output, D, as determined by the 3-bit binary address lines, A0, A1, and EN. A Logic “0” on the EN pin disables the device.
The ADG604 offers ultralow charge injection of ±1.5 pC over the entire signal range and leakage currents of 10 pA typical at 25°C. It offers on resistance of 85 Ω typ, which is matched to within 2 Ω between channels. The ADG604 also has low power dissipation yet gives high switching speeds. The ADG604 is available in a 14-lead TSSOP package.
PRODUCT HIGHLIGHTS
- Ultralow Charge Injection (QINJ: ±1.5 pC Typ over the Full Signal Range)
- Leakage Current <0.5 nA max @ 85°C
- Dual ±2.7 V to ±5.5 V or Single 2.7 V to 5.5 V Supply
- Fully Specified to 125°C
- Small 14-Lead TSSOP Package
APPLICATIONS
- Automatic Test Equipment
- Data Acquisition Systems
- Battery-Powered Instruments
- Communication Systems
- Sample and Hold Systems
- Remote-Powered Equipment
- Audio and Video Signal Routing
- Relay Replacement
- Avionics
ドキュメント
データシート 1
ユーザ・ガイド 1
技術記事 3
よく聞かれる質問 1
製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
---|---|---|---|
ADG604YRUZ | 14-Lead TSSOP | ||
ADG604YRUZ-REEL7 | 14-Lead TSSOP |
製品モデル | 製品ライフサイクル | PCN |
---|---|---|
4 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
ADG604YRUZ | 製造中 | |
ADG604YRUZ-REEL7 | 製造中 | |
2 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
ADG604YRUZ | 製造中 | |
ADG604YRUZ-REEL7 | 製造中 | |
2 3, 2009 - 08_0001 Qualification of 8" 3um BiCMOS wafer fab process at Analog Devices, Limerick, Ireland. |
||
ADG604YRUZ | 製造中 | |
ADG604YRUZ-REEL7 | 製造中 |
これは最新改訂バージョンのデータシートです。