Phase Locked Loop (PLL) Synthesizer & Translation Loop
searchIcon
banner background image

Phase Locked Loop (PLL) Synthesizer & Translation Loop

ADI’s industry leading phase locked loop (PLL) synthesizer family features a wide variety of high performance, low jitter clock generation and distribution devices. The extensive, ever growing phase locked loop family now includes over 100 products, optimized for high data rate, low jitter clocking applications. The portfolio features PLLs, PLL/VCOs, and distribution chips, designed for clocking applications which require synchronization, clock distribution, and phase noise performance. Analog Devices has over 25 years of experience in design and test of industry leading phase locked loop integrated circuit products. With the industry's widest portfolio of PLL products, we can cover virtually all your PLL needs. Analog Devices’ fully integrated and ready to use translation loop (also known as an offset loop) System in Package (SiP) are used for frequency synthesis in highly jitter sensitive applications, and reduce board space and complexity compared to traditional discrete translation loop solutions designed on a PCB. Time to market is significantly reduced by taking advantage of this highly integrated solution with in-package circuitry and enhanced isolation that attenuate spurious components. Analog Devices’ translation loop solutions provide a frequency synthesis solution for engineers designing highly competitive systems.
ADI’s industry leading phase locked loop (PLL) synthesizer family features a wide variety of high performance, low jitter clock generation and distribution devices. The extensive, ever growing phase locked loop family now includes over 100 products, optimized for high data rate, low jitter clocking applications. The portfolio features PLLs, PLL/VCOs, and distribution chips, designed for clocking applications which require synchronization, clock distribution, and phase noise performance. Analog Devices has over 25 years of experience in design and test of industry leading phase locked loop integrated circuit products. With the industry's widest portfolio of PLL products, we can cover virtually all your PLL needs. Analog Devices’ fully integrated and ready to use translation loop (also known as an offset loop) System in Package (SiP) are used for frequency synthesis in highly jitter sensitive applications, and reduce board space and complexity compared to traditional discrete translation loop solutions designed on a PCB. Time to market is significantly reduced by taking advantage of this highly integrated solution with in-package circuitry and enhanced isolation that attenuate spurious components. Analog Devices’ translation loop solutions provide a frequency synthesis solution for engineers designing highly competitive systems.

Subcategories

archive icon
Analog Devices’ leading PLL synthesizer family includes single and dual PLLs, as well as fractional-N and integer-N, and highly integrated PLLs with VCOs. They feature best-in-class performance, phase noise, and integration.
Arrow image
Analog Devices’ leading PLL synthesizer family includes single and dual PLLs, as well as fractional-N and integer-N, and highly integrated PLLs with VCOs. They feature best-in-class performance, phase noise, and integration.
archive icon
Integer-N PLLs are used as local oscillators and clock sources in communications (COMMS), test and measurement (ETM) and aerospace/defense (ADEF) applications. ADI's Integer-N PLL portfolio includes parts with both single and dual channels which support frequencies up to 18GHz. Our Integer-N PLLs, fractional-N PLLs, and PLLs with integrated VCOs offer best-in-class performance for phase noise and spurious, and also feature high levels of integration in small form factors.
archive icon
PLL with integrated VCOs provide local oscillator sources and clock sources for communications (COMMS) , test and measurement (ETM) and aerospace/defense (ADEF) applications. ADI's PLLs with integrated VCO portfolio includes both narrowband and wideband parts, supporting frequencies up to 13.6GHz. Our PLLs with integrated VCO, as well as our full PLL portfolio including integer-N and fractional-N PLLs, feature best-in-class performance for phase noise, jitter, and spurious, and also feature high levels of integration in small form factor packages.
archive icon
Analog Devices fully integrated and ready to use translation loop (also known as an offset loop) System in Package (SiP) are used for frequency synthesis in highly jitter sensitive applications, and reduce board space and complexity compared to traditional discrete translation loop solutions designed on a PCB. Time to market is significantly reduced by taking advantage of this highly integrated solution with in-package circuitry and enhanced isolation that attenuate spurious components. Analog Devices translation loop solutions provide a frequency synthesis solution for engineers designing highly competitive systems. Analog Devices’ offset loop devices require an external Phase and Frequency Detector (PFD) and an external local oscillator (LO) to form a frequency synthesis solution. The solutions provide instrument grade performance in a small form factor. Analog Devices translation loops implement an integrated down-conversion mixing stage in the feedback loop. This sets the loop gain to 1 and minimizes the in-band phase noise. By combining the frequency down-conversion stage and Analog Devices’ lowest noise integrated wideband VCO technology, these solutions offer sub-10fs rms wideband jitter performance. The output jitter performance is largely dependent on the performance of the external offset LO.

ADIsimPLL™ Analog Design Tool

ADIsimPLL is a phase-locked loop (PLL) circuit-design and evaluation tool that assists users in evaluating, designing, and troubleshooting RF systems. The tool uses Analog Devices' family of PLL synthesizers.
campaign-image
campaign-image

ADIsimPLL™ Analog Design Tool

ADIsimPLL is a phase-locked loop (PLL) circuit-design and evaluation tool that assists users in evaluating, designing, and troubleshooting RF systems. The tool uses Analog Devices' family of PLL synthesizers.