Low EMI Silent Switcher

Nov 27 2017
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Figure 1. Silent Switcher.

Silent Switcher and Silent Switcher 2 families bring new levels of performance for synchronous step-down DC/DC converters. Input voltages range from 8V to 65V making them ideal for a wide range of applications found in automotive, industrial and communications systems requiring 1A to 15A's of output current. Their unique Silent Switcher designs offer high efficiency at high switching frequencies (>2MHz) with ultralow Electromagnetic Interference (EMI) emissions, offering very compact and quiet step-down solutions. The Silent Switcher family uses special design and packaging techniques to offer 95% efficiency at 2MHz while easily passing the CISPR 25 Class 5 Peak EMI limits. Silent Switcher 2 adds internal bypass capacitors and an integrated substrate to further improve EMI which is not sensitive to PCB layout, simplifying designs and reducing performance risks even when using two-layer PC boards. So, when an application requires a very efficient, compact and low EMI step-down solution, start with Silent Switcher and Silent Switcher 2.

Latest Media 21

Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project