ADG5462F

RECOMMENDED FOR NEW DESIGNS

User Defined Fault Protection and Detection, 10 Ω RON, Quad Channel Protector

Part Details

  • User defined secondary supplies set overvoltage level
    • Overvoltage protection up to −55 V and +55 V
    • Power-off protection up to −55 V and +55 V
    • Overvoltage detection on source pins
    • Minimum secondary supply level: 4.5 V single-supply
    • Interrupt flag indicates fault status
  • Low on resistance: 10 Ω typical
    • On-resistance flatness: 0.5 Ω maximum
  • 4 kV human body model (HBM) ESD rating
  • Latch-up immune under any circumstance
  • VSS to VDD analog signal range
    • ±5 V to ±22 V dual supply operation
    • 8 V to 44 V single-supply operation
    • Fully specified at ±15 V, ±20 V, +12 V, and +36 V
ADG5462F
User Defined Fault Protection and Detection, 10 Ω RON, Quad Channel Protector
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG5462F
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADG5462FEBZ

ADG5462F Evaluation Board

Features and Benefits

  • Supply voltages
    • Dual supply: ±5 V to ±22 V
    • Single supply: 8 V to 44 V
  • Protected against overvoltage on source pins
    • Signal voltages up to −55 V and +55 V
  • LED for visual overvoltage indication
  • Parallel interface compatible with 3 V logic
  • On-board LDO regulator for digital supply and control, if required

Product Details

The EVAL-ADG5462FEBZ is the evaluation board for the ADG5462F, which features four channels that are overvoltage protected. The channel protector is placed in series with the signal path and is protected against signals up to −55 V and +55 V in both the powered and unpowered states.

The ADG5462F is soldered to the center of the evaluation board, and screw terminals are provided to connect to each of the source and drain pins. Three screw terminals are used to power the device, with a fourth terminal used to provide a user defined digital voltage, if required. Alternatively, a low dropout (LDO) regulator is provided for 5 V digital voltage control and to supply the LED, which is mounted to provide visual indication of the fault status of the switch.

Full specifications on the ADG5462F are available in the product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADG5462FEBZ
ADG5462F Evaluation Board

Reference Designs

Figure 1. Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0561 Circuits from the lab

Alias Free 24-bit, Quad Channel Wide Bandwidth Data Acquisition System for IEPE Sensor with Fault and Sensor protection

Features and Benefits

  • Alias Free Quad Channel data acquisition
  • Alias free dual IEPE-Compatible Vibration Sensor Interface
  • Channel Independent Excitation Source and Sensor Bias
  • Analog Overvoltage and Undervoltage Protection
  • Sensor Frequency Response from DC up to 54 kHz
  • Synchronized, Full Bandwidth Data Measurement and Capture
CN0561
Alias Free 24-bit, Quad Channel Wide Bandwidth Data Acquisition System for IEPE Sensor with Fault and Sensor protection

Latest Discussions

Recently Viewed