ADG5412BF

RECOMMENDED FOR NEW DESIGNS

Bidirectional Fault Protection and Detection, 10 Ω RON, Quad SPST Switches

Part Details

  • Overvoltage protection up to
    −55 V and +55 V
  • Power-off protection up to −55 V and +55 V
  • Overvoltage detection on source and drain pins
  • Low on resistance: 10 Ω
    On-resistance flatness of 0.5 Ω
  • 3 kV human body model (HBM) ESD rating
  • Latch-up immune under any circumstance
  • Known state without digitals present
  • VSS to VDD analog signal range
    ±5 V to ±22 V dual supply operation
    8 V to 44 V single-supply operation
    Fully specified at ±15 V, ±20 V, +12 V, and +36 V
ADG5412BF
Bidirectional Fault Protection and Detection, 10 Ω RON, Quad SPST Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG5412
  • ADG5412BF
  • ADG5412F
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-16TSSOP

Evaluation Board for 16 lead TSSOP Devices in the Switch/Mux Portfolio

Features and Benefits

  • 16 lead TSSOP evaluation board
  • Clamp to allow the main device to be changed easily
  • Gold pin connectors to allow the addition of passive components
  • SMB connectors for the input/output of signals
  • Additional space on board to allow for prototyping

Product Details

The EVAL-16TSSOPEBZ evaluation board evaluates 16-lead TSSOP devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL-16TSSOPEBZ to secure a 16-lead TSSOP device to the evaluation board without the need for soldering, making the board reusable for multiple devices.

A 16-lead TSSOP device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K16 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.

Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

eval board
EVAL-ADG5412BF

ADG5412BF Evaluation Board

Features and Benefits

  • Supply voltages 
    • Dual supply: ±5 V to ±22 V
    • Single supply: 8 V to 44 V 
  • Protected against overvoltage on switch pins
    • Signal voltages up to −55 V and +55 V 
  • LED for visual overvoltage indication
  • Parallel interface compatible with 3 V logic
  • On-board LDO regulator for digital supply and control, if required

Product Details

The EVAL-ADG5412BFEBZ is the evaluation board for the ADG5412BF, which features four independently controlled single-pole/single-throw (SPST) switches. The ADG5412BF has overvoltage detection and protection circuitry on the switch pins and is protected against signals up to −55 V and +55 V in both the powered and unpowered states.


The ADG5412BF is soldered to the center of the evaluation board, and four wire screw terminals are provided to connect to each of the source and drain pins. Three screw terminals are used to power the device, with a fourth terminal used to provide a user defined digital voltage, if required. Alternatively, a low dropout (LDO) regulator is provided for 5 V digital voltage control and to supply the LED, which is mounted to provide visual indication of the fault status of the switch.


Full specifications on the ADG5412BF are available in the product data sheet, which should be consulted in conjunction with user guide (UG-732) when using the evaluation board.

EVAL-16TSSOP
Evaluation Board for 16 lead TSSOP Devices in the Switch/Mux Portfolio
EVAL-ADG5412BF
ADG5412BF Evaluation Board

Latest Discussions