Switches and Multiplexers
searchIcon
banner background image

Switches and Multiplexers

Analog Devices offers a comprehensive portfolio of switches and multiplexers covering single to multiple switch elements with various signal ranges in a variety of packages to best suit customer application needs. ADI switches and multiplexers are used in a wide and growing range of applications from industrial and instrumentation to medical, consumer, communications, and automotive systems.
Analog Devices offers a comprehensive portfolio of switches and multiplexers covering single to multiple switch elements with various signal ranges in a variety of packages to best suit customer application needs. ADI switches and multiplexers are used in a wide and growing range of applications from industrial and instrumentation to medical, consumer, communications, and automotive systems.

Subcategories

archive icon
Analog Devices offers a comprehensive portfolio of switches and multiplexers covering single to multiple switch elements with various signal ranges in a variety of packages to best suit customer application needs. ADI switches and multiplexers are used in a wide and growing range of applications from industrial and instrumentation to medical, consumer, communications, and automotive systems.
Arrow image
Analog Devices offers a comprehensive portfolio of switches and multiplexers covering single to multiple switch elements with various signal ranges in a variety of packages to best suit customer application needs. ADI switches and multiplexers are used in a wide and growing range of applications from industrial and instrumentation to medical, consumer, communications, and automotive systems.

Sub-subcategories

right arrow for link redirect right arrow for link redirect right arrow for link redirect right arrow for link redirect
archive icon
Analog Devices video crosspoint switches are used primarily for routing high speed signals, including composite video (NTSC, PAL, SECAM) and component video (YUV, RGB) in applications such as studios, video on demand, in-flight entertainment, surveillance, and video teleconferencing.
archive icon
Analog Devices’ leading edge multiplexers offer multiple configurations from four channels to 32 channels in standard plastic packages, as well as in space saving LFCSP and WLCSP packages. Ron performance is industry best, with the ADG708 series muxes offering 2.5 Ω typical and ADG804 series < 1 Ω guaranteed over the full voltage range and temperature specification.
archive icon
Analog Devices’ X-stream™ family of digital switches includes high speed crosspoint and 2:1 mux/demux switches. These switches are ideal for WDM, enterprise, and metro networking systems commonly employed by Internet service providers, data centers, telecom central offices, and storage area networks. These switches are also suited for broadcast video applications.
archive icon
ADI’s level translators offer the most flexible level translation solutions in the industry. The ADG3241 series translators allow direct 3.3 V to 1.8 V translation by means of the innovative SEL pin function while allowing bidirectional data transfer. The ADG3231 series allows wide range 1.65 V to 3.6 V translation and the ADG3308 series allows the industry's widest 1.2 V to 5.5 V up or down translation while permitting bidirectional data transfer.
archive icon
Analog Devices’ RF-MEMS switches offer excellent reliability with superior precision and RF performance from 0 Hz (DC) to mmWave frequencies. They require only a low-voltage, low-current power supply and have fully independent parallel/SPI logic control interfaces. They are offered in standard surface-mount space saving SMD plastic packages.
archive icon
Certain types of equipment such as telecommunications or automated test equipment (ATE) often use multiple banks of relays to achieve nearly lossless switching of almost any kind of signal. In these products, many relay coils can be supplied from a single power supply, which must be large enough to drive all the coils simultaneously. In addition, the relays can be densely packed into a very small area, making power dissipation from the coils a design concern. Analog Devices’ family of relay drivers provides high voltage, high power solutions in small form factors with high efficiency.
archive icon
ADI offers a wide range of high performance RF switches that are ideal for instrumentation, communications, military and aerospace applications. Manufactured in GaAs and Silicon (SOI) processes, RF switches feature higher power handling, better linearity and wider frequency band of operation compared to their CMOS counterparts. ADI’s new Silicon (SOI) RF switches offer unmatched performance in compact SMT form, which attains superior insertion loss, improved isolation, wider bandwidth and faster switching/settling times than any other solution.
archive icon
Analog Devices’ portfolio of robust switches and multiplexers includes products that can be used for overvoltage protection, power off protection, high ESD, and latchup proof performance in applications such as automotive, instrumentation, aerospace, and defense. As well as being optimized for robustness and protection, they offer high performance in industry-leading small packages.
archive icon
Analog Devices video crosspoint switches are used primarily for routing high speed signals, including composite video (NTSC, PAL, SECAM) and component video (YUV, RGB) in applications such as studios, video on demand, in-flight entertainment, surveillance, and video teleconferencing.

Tailor your signal chain with confidence

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.