ADG706

PRODUCTION

CMOS, 2.5 Ω Low Voltage 16 Channel Multiplexer

Part Details

  • +1.8 V to +5.5 V single supply
  • ±2.5 V dual supply
  • 2.5 Ω ON resistance
  • 0.5 Ω ON resistance flatness
  • 100 pA leakage currents
  • 40 ns switching times
  • Single 16-to-1 multiplexer
  • 28-lead TSSOP package
  • Low-power consumption
  • TTL/CMOS-compatible inputs
ADG706
CMOS, 2.5 Ω Low Voltage 16 Channel Multiplexer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-28TSSOPEBZ

EVAL-28TSSOPEBZ Evaluation Board

Features and Benefits

  • 28-lead TSSOP evaluation board
  • Clamp allows the main device to be easily changed
  • Gold pin connectors allow the addition of passive components
  • SMB connectors for the input/output of signals
  • Additional space on-board to allow for prototyping

Product Details

The EVAL-28TSSOPEBZ evaluation board evaluates 28-lead TSSOP devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL- 28TSSOPEBZ to secure a 28-lead TSSOP device to the evaluation board without the need for soldering, making the board reusable for multiple devices.

A 28-lead TSSOP device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K28 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.

Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-28TSSOPEBZ
EVAL-28TSSOPEBZ Evaluation Board

Latest Discussions

Recently Viewed