ADG407
PRODUCTIONLC2MOS ± 15 V, 8 Channel, High Performance Analog Multiplexer
- Part Models
- 3
- 1ku List Price
- Starting From $8.94
Part Details
- 44 V supply maximum ratings
- VSS to VDD analog signal range
- Low on resistance (80 Ω maximum)
- Low power
- Break-before-make switching action
- See datasheet for additional features
The ADG406, ADG407, and ADG426 are monolithic CMOS analog multiplexers. The ADG406 and ADG426 switch one of sixteen inputs to a common output as determined by the 4-bit binary address lines: A0, A1, A2, and A3. The ADG426 has on-chip address and control latches that facilitate microprocessor interfacing. The ADG407 switches one of eight differential inputs to a common differential output as determined by the 3-bit binary address lines A0, A1 and A2. An EN input on all devices is used to enable or disable the device. When disabled, all channels are switched off.
The ADG406 / ADG407 / ADG426 are designed on an enhanced LC2MOS process that provides low power dissipation yet gives high switching speed and low on resistance. These features make the parts suitable for high speed data acquisition systems and audio signal switching. Low power dissipation makes the parts suitable for battery powered systems. Each channel conducts equally well in both directions when on and has an input signal range which extends to the supplies. In the off condition, signal levels up to the supplies are blocked. All channels exhibit break-before-make switching action preventing momentary shorting when switching channels. Inherent in the design is low charge injection for minimum transients when switching the digital inputs.
APPLICATIONS
- Audio and video routing
- Automatic test equipment
- Data acquisition systems
- Battery powered systems
- Sample hold systems
- Communication systems
- Avionics
PRODUCT HIGHLIGHTS
- Extended Signal Range.
- The ADG406 / ADG407 / ADG426 are fabricated on an enhanced LC2 MOS process giving an increased signal range which extends to the supply rails.
- Low Power Dissipation.
- Low RON.
- Single/Dual Supply Operation.
- Single Supply Operation.
- For applications where the analog signal is unipolar, the ADG406 / ADG407 / ADG426 can be operated from a single rail power supply. The parts are fully specified with a single +12 V power supply and remain functional with single supplies as low as +5 V
Documentation
Data Sheet 1
Application Note 1
Technical Articles 3
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG407BNZ | 28-Lead PDIP | ||
ADG407BPZ | 28-Lead PLCC | ||
ADG407BPZ-RL | 28-Lead PLCC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
ADG407BNZ | ||
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
ADG407BNZ |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
ADG1407 | PRODUCTION | 9.5 Ω RON, 16-Channel, Differential 8-Channel, ±15 V/+12 V/±5 V iCMOS Multiplexers |
Tools & Simulations
ADG407 SPICE Macro Model 2
Latest Discussions
No discussions on ADG407 yet. Have something to say?
Start a Discussion on EngineerZone®