ADN4612

RECOMMENDED FOR NEW DESIGNS

11.3 Gbps 12 × 12 Digital Crosspoint Switch

Part Models
1
1ku List Price
Starting From $35.89

Part Details

  • DC to 11.3 Gbps per port, NRZ data rate
  • Multitime constant, programmable receive equalization
    • Compensates 25 inches of FR408 at 10.3125 Gbps
    • Compensates 15 inches of FR408 at 11.3 Gbps
  • 6-tap programmable transmit feedforward equalization (FFE)
    • Compensates 15 inches of FR408 at 10.3125 Gbps
    • Compensates 10 inches of FR408 at 11.3 Gbps
  • Low power
    • 150 mW per channel at 2.5 V (outputs enabled)
  • 12 × 12, fully differential, nonblocking array
  • Double rank connection programming
  • 2-pin selectable connection maps
  • Per lane lost of signal (LOS) detection
  • Flexible output termination supply range (1.8 V to 3.3 V)
  • See data sheet for additional features
ADN4612
11.3 Gbps 12 × 12 Digital Crosspoint Switch
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
ADN4612 AMI Model

Open Tool

SABER Model 1


Evaluation Kits

eval board
EVAL-ADN4612

ADN4612 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADN4612 
  • USB to I2C control interface 
  • On-board power distribution network 

Product Details

The ADN4612 evaluation board user guide describes the setup and general usage of the ADN4612 evaluation board. Included in this document is a quick start guide, hardware configuration instructions, and software installation instructions.

The ADN4612 evaluation board provides access to all 12 differential input ports and 12 differential output ports of the ADN4612 via top launch SMA connectors. Each input and output pair is ac-coupled using a 0.1 μF capacitor.

The evaluation board example is shown fully populated with SMA connectors. The board is shipped with only eight installed SMA connectors. The SMA connectors can be moved to any of the 48 locations on the board by unscrewing and then reattaching the connectors to the desired locations. The customer can purchase an additional 40 SMA connectors from several different sources and attach the connectors for a fully populated board. The Bill of Materials section in this user guide provides the SMA connector part number, which is Molex 73251-1851 or equivalent.

All microstrip (top layer) transmission lines use an RoHs-compliant, Megtron-6 dielectric. The differential transmission line pairs are 10 mil wide with 7.5 mil spacing and are designed to have a differential characteristic impedance of 100 Ω. The stripline (middle layers) transmission lines are RoHs-compliant, FR-4 material.

EVAL-ADN4612
ADN4612 Evaluation Board

Latest Discussions

Recently Viewed