ADG852

PRODUCTION

0.8 Ω CMOS, 1.8V to 5.5V, SPDT/2:1 Mux Mini LFCSP

Part Models
1
1ku List Price
Starting From $0.74
Viewing:

Part Details

  • 0.8 Ω typical on resistance
  • Less than 1 Ω maximum on resistance at 85°C
  • 1.8 V to 5.5 V single supply
  • High current carrying capability: 300 mA continuous
  • Rail-to-rail switching operation
  • Fast-switching times: <17 ns
  • Typical power consumption: <0.1 μW
  • 1.30 mm × 1.60 mm, 10-lead mini LFCSP
ADG852
0.8 Ω CMOS, 1.8V to 5.5V, SPDT/2:1 Mux Mini LFCSP
ADG852 Functional Block Diagram ADG852 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADG852

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed