ADG711
PRODUCTIONCMOS Low Voltage 2.5 Ω Quad SPST Switch
- Part Models
- 7
- 1ku List Price
- Starting From $1.41
Part Details
- 1.8 V to 5.5 V Single Supply
- 2.5 O (Typ) On Resistance
- Low On-Resistance Flatness
- -3 dB Bandwidth >200 MHz
- Rail-to-Rail Operation
- 16-Lead TSSOP/SOIC packages
- Fast Switching Times
tON 16 ns
tOFF 10 ns - Typical Power Consumption (<0.01 µW )
- TTL/CMOS Compatible
The ADG711 is a monolithic CMOS device containing four independently selectable switches. It is designed on an advanced submicron process that provides low power dissipation yet gives high switching speed, low on resistance, low leakage currents and high bandwidth.
They are designed to operate from a single 1.8 V to 5.5 V supply, making them ideal for use in battery-powered instruments and with the new generation of DACs and ADCs from Analog Devices, Inc. Fast switching times and high bandwidth make the parts suitable for switching USB 1.1 data signals and video signals.
The ADG711, ADG712, and ADG713 contain four independent single-pole/single-throw (SPST) switches. The ADG711 and ADG712 differ only in that the digital control logic is inverted. The ADG711 switches are turned on with a logic low on the appropriate control input, while a logic high is required to turn on the switches of the ADG712. The ADG713 contains two switches whose digital control logic is similar to the ADG711, while the logic is inverted on the other two switches.
Each switch conducts equally well in both directions when On. The ADG713 exhibits break-before-make switching action.
The ADG711 / ADG712 / ADG713 are available in 16-lead TSSOP and 16-lead SOIC packages.
PRODUCT HIGHLIGHTS
- 1.8 V to 5.5 V Single-Supply Operation.
The ADG711, ADG712, and ADG713 offer high performance and are fully specified and guaranteed with 3 V and 5 V supply rails. - Very Low RON (4.5 Ω maximum at 5 V, 8 Ω maximum at 3 V).
At supply voltage of 1.8 V, RON is typically 35 Ω over the temperature range. - Low On Resistance Flatness.
- −3 dB Bandwidth >200 MHz.
- Low Power Dissipation. CMOS construction ensures low power dissipation.
- Fast tON/tOFF.
- Break-Before-Make Switching.
This prevents channel shorting when the switches are configured as a multiplexer (ADG713 only). - 16-Lead TSSOP and 16-Lead SOIC Packages.
APPLICATIONS
- USB 1.1 signal switching circuits
- Cell phones
- PDAs
- Battery-powered systems
- Communication systems
- Sample hold systems
- Audio signal routing
- Video switching
- Mechanical reed relay replacement
Documentation
Data Sheet 1
User Guide 1
Technical Articles 4
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG711BRUZ | 16-Lead TSSOP | ||
ADG711BRUZ-REEL | 16-Lead TSSOP | ||
ADG711BRUZ-REEL7 | 16-Lead TSSOP | ||
ADG711BRZ | 16-Lead SOIC | ||
ADG711BRZ-REEL | 16-Lead SOIC | ||
ADG711BRZ-REEL7 | 16-Lead SOIC | ||
ADG711WBRUZ-REEL | 16-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
ADG711BRZ | PRODUCTION | |
ADG711BRZ-REEL | PRODUCTION | |
ADG711BRZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- ADG711
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.