ADG5206

RECOMMENDED FOR NEW DESIGNS

High Voltage, Latch-Up Proof, 16-Channel Multiplexer

Part Details

  • Latch-up proof
  • 3.5 pF off source capacitance
  • 64 pF off drain capacitance
  • 0.35 pC typical charge injection
  • ±0.02 nA on channel leakage
  • Low on resistance: 155 Ω typical
  • ±9 V to ±22 V dual-supply operation
  • 9 V to 40 V single-supply operation
  • VSS to VDD analog signal range
  • Human body model (HBM) ESD rating
    - 8 kV all other pins
ADG5206
High Voltage, Latch-Up Proof, 16-Channel Multiplexer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG5206

ADG5206 IBIS Models 2

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-28TSSOPEBZ

EVAL-28TSSOPEBZ Evaluation Board

Features and Benefits

  • 28-lead TSSOP evaluation board
  • Clamp allows the main device to be easily changed
  • Gold pin connectors allow the addition of passive components
  • SMB connectors for the input/output of signals
  • Additional space on-board to allow for prototyping

Product Details

The EVAL-28TSSOPEBZ evaluation board evaluates 28-lead TSSOP devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL- 28TSSOPEBZ to secure a 28-lead TSSOP device to the evaluation board without the need for soldering, making the board reusable for multiple devices.

A 28-lead TSSOP device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K28 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.

Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-28TSSOPEBZ
EVAL-28TSSOPEBZ Evaluation Board

Latest Discussions

Recently Viewed