ADG4613

RECOMMENDED FOR NEW DESIGNS

Power Off Protection ±5 V, +12V, Quad SPST Switches with 5Ω On Resistance

Part Models
3
1ku List Price
Starting From $2.16

Part Details

  • Power Off Protection
    Switch guaranteed OFF with no power supplies present Inputs are high impedance with no power
  • Switch turns OFF if input > VDD + VT
  • Over-voltage protection up to +16V
  • PSS Robust
  • Negative Signal Capability passes signals down to -5.5V
  • 6.1Ω Max On Resistance
  • 1.4Ω On Resistance Flatness
  • ±3V to ±5.5V dual supply
  • 3V to 12 V single supply
  • 3 V logic-compatible inputs
  • Rail-to-rail operation
  • 16-lead TSSOP and 16 lead 3mm x 3mm LFCSP
ADG4613
Power Off Protection ±5 V, +12V, Quad SPST Switches with 5Ω On Resistance
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-16TSSOP

Evaluation Board for 16 lead TSSOP Devices in the Switch/Mux Portfolio

Features and Benefits

  • 16 lead TSSOP evaluation board
  • Clamp to allow the main device to be changed easily
  • Gold pin connectors to allow the addition of passive components
  • SMB connectors for the input/output of signals
  • Additional space on board to allow for prototyping

Product Details

The EVAL-16TSSOPEBZ evaluation board evaluates 16-lead TSSOP devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL-16TSSOPEBZ to secure a 16-lead TSSOP device to the evaluation board without the need for soldering, making the board reusable for multiple devices.

A 16-lead TSSOP device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K16 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.

Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-16TSSOP
Evaluation Board for 16 lead TSSOP Devices in the Switch/Mux Portfolio

Latest Discussions

Recently Viewed