ADG2188

PRODUCTION

I2C® CMOS 8 × 8 Unbuffered Analog Switch Array with Dual/Single Supplies

Part Models
3
1ku List Price
Starting From $5.17
Viewing:

Part Details

  • I2C-compatible interface
  • 3.4 MHz high speed I2C option
  • 32-lead LFCSP_WQ (5 mm × 5 mm)
  • Double-buffered input logic
    • Simultaneous update of multiple switches
  • Up to 300 MHz bandwidth
  • Fully specified at dual ±5 V/single +12 V operation
  • On resistance 35 Ω maximum
  • Low quiescent current < 20 μA
  • Qualified for automotive applications
ADG2188
I2C® CMOS 8 × 8 Unbuffered Analog Switch Array with Dual/Single Supplies
ADG2188 Functional Block Diagram ADG2188 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADG2188

ADG2188 Evaluation Board

Features and Benefits

  • Full-featured evaluation board for the ADG2188
  • Various link options
  • USB port
  • EVAL-ADG2188EBZ evaluation software for control of switches
  • Functions with or without a PC

Product Details

This user guide describes the evaluation board for the ADG2188 I2C CMOS 8 × 8 analog switch array with dual/single supplies. The array is bidirectional, and, as a result, the rows and columns can configure as either inputs or outputs. Any number of combinations can be active at one time.

The ADG2188 has a maximum difference of 15 V between the VDD and VSS inputs. Therefore, take care to not to exceed the maximum of 15 V difference when connecting the power supplies.

The evaluation board interfaces to the USB port of a PC. The evaluation software is available with the evaluation board that allows the user to easily program the ADG2188. The EVAL-ADG2188EBZ can also be used as a standalone board.

Complete specifications for the ADG2188 are available in the ADG2188 data sheet available from Analog Devices, Inc., and should be consulted in conjunction with this data sheet when using the evaluation board.

EVAL-ADG2188
ADG2188 Evaluation Board
EVAL-ADG2188EBZ Image

Latest Discussions

Recently Viewed