AD8285

RECOMMENDED FOR NEW DESIGNS

Radar Receive Path AFE: 4-Channel LNA/PGA/AAF with ADC

Part Models
2
1ku List Price
Starting From $10.70

Part Details

  • 4-channel LNA, PGA, and AAF
  • Low power: 185 mW per channel at 12 bits and 72 MSPS
  • Programmable gain amplifier (PGA)
    Includes low noise preamplifier (LNA)
    Serial peripheral interface (SPI) programmable gain 16 dB to 34 dB in 6 dB steps
  • Antialiasing filter (AAF)
    Programmable third order, low-pass elliptic filter (LPF) from 1.0 MHz to 12.0 MHz
  • Analog-to-digital converter (ADC)
    12 bits of accuracy up to 72 MSPS
    Signal-to-noise ratio (SNR): 68.5 dB
    Spurious-free dynamic range (SFDR): 68 dB at gain = 16 dB
  • 1 direct to ADC channel
  • Low noise: 3.5 nV/√Hz maximum of input referred voltage noise
  • See data sheet for additional features
AD8285
Radar Receive Path AFE: 4-Channel LNA/PGA/AAF with ADC
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
EVAL-AD8283

AD8283 and AD8285 Evaluation Board

Product Details

The AD8283CP-EBZ and AD8285CP-EBZ are designed to aid in the evaluation of AD8283 and AD8285 radar receive path ICs. The boards connect to the high speed ADC FIFO evaluation board for ready data capture. They also provide  flexible options for clock settings, voltage references, and easy interfaces for input signals.

EVAL-AD8283
AD8283 and AD8285 Evaluation Board

Latest Discussions

Recently Viewed