AD8284

RECOMMENDED FOR NEW DESIGNS

Radar Receive Path AFE: 4-Channel MUX with LNA, PGA, AAF, and ADC

Part Models
2
1ku List Price
Starting From $12.73

Part Details

  • 4 channel mux to LNA, PGA, AAF
  • 1 direct-to-ADC channel
  • Programmable gain amplifier (PGA)
  • Includes low noise preamplifier (LNA)
  • SPI-programmable gain = 17 dB to 35 dB in 6 dB steps
  • Antialiasing filter (AAF)
  • Programmable third-order low-pass elliptic filter (LPF) from 9 MHz to 15 MHz
  • Analog-to-digital converter (ADC)
  • 12 bits of accuracy up to 60 MSPS
  • SNR = 67 dB
  • SFDR = 68 dBc
  • See data sheet for additional features
AD8284
Radar Receive Path AFE: 4-Channel MUX with LNA, PGA, AAF, and ADC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed