AD8283

PRODUCTION

Radar Receive Path AFE: 6-Channel LNA/PGA/AAF with ADC

Part Models
2
1ku List Price
Starting From $15.41
Viewing:

Part Details

  • 6 channels of LNA, PGA, AAF
  • 1 channel of direct-to-ADC
  • Parallel 3.3V CMOS Output
  • Programmable third-order low-pass elliptic filter (LPF) from 1 MHz to 12 MHz
  • Precise channel-to-channel matching
    Gain: ±0.5dB (-40 to 105°C)
    Phase: ±5° (-40 to 105°C)
  • SPI-programmable gain = 16 dB to 34 dB in 6 dB steps
  • Low noise, 3.5 nV/√Hz maximum of input referred voltage noise
  • Low power, 170 mW per channel at 12 bits/80 MSPS
  • Selectable Input Impedance: 200Ω or 200kΩ
  • Qualified for automotive applications
AD8283
Radar Receive Path AFE: 6-Channel LNA/PGA/AAF with ADC
AD8283 Chip Image AD8283 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8283

AD8283 and AD8285 Evaluation Board

Product Details

The AD8283CP-EBZ and AD8285CP-EBZ are designed to aid in the evaluation of AD8283 and AD8285 radar receive path ICs. The boards connect to the high speed ADC FIFO evaluation board for ready data capture. They also provide  flexible options for clock settings, voltage references, and easy interfaces for input signals.

EVAL-AD8283
AD8283 and AD8285 Evaluation Board

Latest Discussions

Recently Viewed