AD783

PRODUCTION

High Speed, Monolithic Sample-and-Hold Amplifier (SHA)

Part Models
2
1ku List Price
Starting From $30.28

Part Details

  • Acquisition Time to 0.01%:
    250 ns Typical
  • Low Power dissipation: 95 mW
  • Low Droop Rate: 0.02 µV/µs
  • Fully Specified and Tested Hold Mode Distortion
  • Total Harmonic Distortion:
    -85 dB
  • Aperture Jitter: 50 ps Maximum
  • Internal Hold Capacitor
  • Self-Correcting Architecture
  • 8-Pin Mini Cerdip and SOIC Packages
AD783
High Speed, Monolithic Sample-and-Hold Amplifier (SHA)