Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD215
LAST TIME BUY120 kHz Bandwidth, Low Distortion, Isolation Amplifier
Part Details
- Isolation Voltage Rating: 1,500 V rms
- Wide Bandwidth: 120 kHz, Full Power (-3 db)
- Rapid Slew Rate: 6 V/µs
- Fast Settling Time: 9 µs
- Low Harmonic Distortion: -80 dB @
1 kHz - Low Nonlinearity: ±0.005%
- Wide Output Range: ±10 V, min (Buffered)
- Built-in Isolated Power Supply:
±15 V dc @ ±10 mA - Performance Rated over -40°C to +85°C
The AD215 is a high speed input isolation amplifier designed to isolate and amplify wide bandwidth analog signals. The innovative circuit and transformer design of the AD215 ensures wide-band dynamic characteristics while preserving key dc performance specifications.
The AD215 provides complete galvanic isolation between the input and output of the device including the user-available front-end isolated power supplies. The functionally complete design, powered by a ±15 V dc supply, eliminates the need for a user supplied isolated dc/dc converter. This permits the designer to minimize circuit overhead and reduce overall system design complexity and component costs.
The design of the AD215 emphasizes maximum flexibility and ease of use in a broad range of applications where fast analog signals must be measured under high common-mode voltage (CMV) conditions. The AD215 has a ±10 V input/output range, a specified gain range of 1 V/V to 10 V/V, a buffered out-put with offset trim and a user-available isolated front-end power supply which produces ±15 V dc at ±10 mA.
Applications
- High Speed Data Acquisition Systems
- Power Line and Transient Monitors
- Waveform Recording Instrumentation
- Multichannel Muxed Input Isolation
- Power Supply Controls
- Vibration Analysis
Documentation
Data Sheet 1
Safety and Regulatory Compliance 1
Safety and Regulatory Compliance 1
This is the most up-to-date revision of the Data Sheet.