Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD210

LAST TIME BUY

Precision, Wide Bandwidth 3-Port Isolation Amplifier

Part Details

  • High CMV Isolation: 2500 V rms
    Continuous ±3500 V Peak Continuous
  • Small Sive: 1.00" x 2.10" x 0.350"
  • Three-Port Isolation: Input, Output, and Power
  • Low Nonlinearity: ±0.012% max
  • Wide Bandwidth: 20kHz Full-Power
    (-3 dB)
  • Low Gain Drift: ±25 ppm/°C max
  • High CMR: 120 dB (G = 100 V/V)
  • Isolated Power: ±15 V @ ±5 mA
  • Uncommitted Input Amplifier
AD210
Precision, Wide Bandwidth 3-Port Isolation Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed