Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD202

LAST TIME BUY

Low Cost, Miniature Isolation Amplifier Powered Directly From a +15 V DC Supply

Part Details

  • Small Size: 4 Channels/Inch
  • High Accuracy: ±0.025% Max Nonlinearity (K Grade)
  • High CMR: 130 dB
    (Gain = 100 V/V)
  • High CMV Isolation: ±2000 V pk
    Continuous (K Grade) (Signal and Power)
  • Isolated Power Outputs
  • Uncommitted Input Amplifier
AD202
Low Cost, Miniature Isolation Amplifier Powered Directly From a +15 V DC Supply