Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD8429
PRODUCTION1 nV/√Hz Low Noise Instrumentation Amplifier
- Part Models
- 4
- 1ku List Price
- Starting From $4.12
Part Details
- Low noise
1 nV/√Hz input noise
45 nV/√Hz output noise - High accuracy dc performance (AD8429BRZ)
90 dB CMRR minimum (G = 1)
50 μV maximum input offset voltage
0.02% maximum gain accuracy (G = 1) - Excellent ac specifications
80 dB CMRR to 5 kHz (G = 1)
15 MHz bandwidth (G = 1)
1.2 MHz bandwidth (G = 100)
22 V/μs slew rate
THD: −130 dBc (1 kHz, G = 1) - Versatile
±4 V to ±18 V dual supply
Gain set with a single resistor
(G = 1 to 10,000) - Temperature range for specified performance
−40°C to +125°C
The AD8429 is an ultralow noise, instrumentation amplifier designed for measuring extremely small signals over a wide temperature range (−40°C to +125°C).
The AD8429 excels at measuring tiny signals. It delivers ultralow input noise performance of 1 nV/√Hz. The high CMRR of the AD8429 prevents unwanted signals from corrupting the acqui-sition. The CMRR increases as the gain increases, offering high rejection when it is most needed. The high performance pin configuration of the AD8429 allows it to reliably maintain high CMRR at frequencies well beyond those of typical instrumentation amplifiers.
The AD8429 reliably amplifies fast changing signals. Its current feedback architecture provides high bandwidth at high gain, for example, 1.2 MHz at G = 100. The design includes circuitry to im-prove settling time after large input voltage transients. The AD8429 was designed for excellent distortion performance, allowing use in demanding applications such as vibration analysis.
Gain is set from 1 to 10,000 with a single resistor. A reference pin allows the user to offset the output voltage. This feature can be useful to shift the output level when interfacing to a single supply signal chain. The AD8429 performance is specified over the extended industrial temperature range of −40°C to +125°C. It is available in an 8-lead plastic SOIC package.
APPLICATIONS
- Medical instrumentation
- Precision data acquisition
- Microphone preamplification
- Vibration analysis
Documentation
Data Sheet 1
Application Note 1
Technical Book 1
Rarely Asked Question Page 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8429ARZ | 8-Lead SOIC | ||
AD8429ARZ-R7 | 8-Lead SOIC | ||
AD8429BRZ | 8-Lead SOIC | ||
AD8429BRZ-R7 | 8-Lead SOIC |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
-
Differential Voltage Measurement -
Low Power Strain Gauge Signal Measurement -
Precision Differential Voltage Measurement
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- AD8429
In-Amp Diamond Plot Tool
The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.
Open ToolSignal Chain Designer - BETA
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open ToolSPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.