Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8426

RECOMMENDED FOR NEW DESIGNS

Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier

Part Details

  • 2 channels in a small,
    4 mm × 4 mm LFCSP
  • LFCSP package has no
    metal pad
    -- More routing room
    -- No current leakage to pad
  • Gain set with 1 external resistor
    -- Gain range: 1 to 1000
  • Input voltage goes below ground
  • Inputs protected beyond supplies
  • Very wide power supply range
    -- Single supply: 2.2 V to 36 V
    -- Dual supply: ±1.35 V to ±18 V
  • Bandwidth (G = 1): 1 MHz
  • CMRR (G = 1): 80 dB minimum
  • Input noise: 24 nV/√Hz
  • Typical supply current
    (per amp): 350 μA
  • Specified temperature range: −40°C to +125°C
AD8426
Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

Open Tool

SPICE Model 1

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Reference Designs

Isolated and Nonisolated RS-485 Transceiver Simplified Schematic
CN0507 Circuits from the lab

A Complete Two-Port Vector Network Analyzer  

Features and Benefits

  • Complete 2-Port Vector Network Analyzer
  • Frequency range from 1.7 GHz to 3.4 GHz
  • Zero-IF System Architecture
CN0507
A Complete Two-Port Vector Network Analyzer  

Latest Discussions

Recently Viewed