Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD8422
RECOMMENDED FOR NEW DESIGNSHigh Performance, Low Power, Rail-to-Rail Precision Instrumentation Amplifier
- Part Models
- 14
- 1ku List Price
- Starting From $2.47
Part Details
- Low power: 368 μA maximum quiescent current
- Rail-to-rail output
- Low noise and distortion
- 8 nV/√Hz maximum input voltage noise at 1 kHz
- 0.15 μV p-p RTI noise (G = 100)
- 0.5 ppm nonlinearity with 2 kΩ load (G = 1)
- Excellent ac specifications
- 80 dB minimum CMRR at 10 kHz (G = 1)
- 2.2 MHz bandwidth (G = 1)
- High precision dc performance (AD8422BRZ)
- 150 dB minimum CMRR (G = 1000)
- 0.04% maximum gain error (G = 1000)
- 0.3 μV/°C maximum input offset drift
- 0.5 nA maximum input bias current
- Wide supply range
- 4.6 V to 36 V single supply
- ±2.3 V to ±18 V dual supply
- Input overvoltage protection: 40 V from opposite supply
- Gain range: 1 to 1000
- Available in 8-lead LFCSP, 8-lead MSOP, and 8-lead SOIC_N
The AD8422 is a high precision, low power, low noise, rail-to-rail instrumentation amplifier that delivers the best performance per unit microampere in the industry. The AD8422 processes signals with ultralow distortion performance that is load independent over its full output range.
The AD8422 is the third generation development of the industry standard AD620. The AD8422 employs new process technologies and design techniques to achieve higher dynamic range and lower errors than its predecessors, while consuming less than one-third of the power. The AD8422 uses the high performance pinout introduced by the AD8221.
Very low bias current makes the AD8422 error-free with high source impedance, allowing multiple sensors to be multiplexed to the inputs. Low voltage noise and low current noise make the AD8422 an ideal choice for measuring a Wheatstone bridge.
The wide input range and rail-to-rail output of the AD8422 bring all of the benefits of a high performance in-amp to single-supply applications. Whether using high or low supply voltages, the power savings make the AD8422 an excellent choice for high channel count or power sensitive applications.
The AD8422 uses robust input protection that ensures reliability without sacrificing noise performance. The AD8422 has high ESD immunity, and the inputs are protected from continuous voltages up to 40 V from the opposite supply rail.
A single resistor sets the gain from 1 to 1000. The reference pin can be used to apply a precise offset to the output voltage.
The AD8422 is specified from −40°C to +85°C for the 8-lead MSOP and the 8-lead SOIC_N and from −40°C to +125°C for the 8-lead LFCSP.
APPLICATIONS
- Medical instrumentation
- Industrial process controls
- Strain gages
- Transducer interfaces
- Precision data acquisition systems
- Channel-isolated systems
- Portable instrumentation
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 1
Technical Book 1
Rarely Asked Question Page 3
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8422ACPZ-R7 | 8-Lead LFCSP (3mm x 3mm w/ EP) | ||
AD8422ACPZ-RL | 8-Lead LFCSP (3mm x 3mm w/ EP) | ||
AD8422ARMZ | 8-Lead MSOP | ||
AD8422ARMZ-R7 | 8-Lead MSOP | ||
AD8422ARMZ-RL | 8-Lead MSOP | ||
AD8422ARZ | 8-Lead SOIC | ||
AD8422ARZ-R7 | 8-Lead SOIC | ||
AD8422ARZ-RL | 8-Lead SOIC | ||
AD8422BRMZ | 8-Lead MSOP | ||
AD8422BRMZ-R7 | 8-Lead MSOP | ||
AD8422BRMZ-RL | 8-Lead MSOP | ||
AD8422BRZ | 8-Lead SOIC | ||
AD8422BRZ-R7 | 8-Lead SOIC | ||
AD8422BRZ-RL | 8-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 4, 2023 - 22_0142 Qualification of an Alternate Wafer Fab for High Voltage Bipolar Products (HVBIP) to Analog Devices, Inc. Wilmington MA |
||
AD8422ACPZ-R7 | PRODUCTION | |
AD8422ACPZ-RL | PRODUCTION | |
AD8422ARMZ | PRODUCTION | |
AD8422ARMZ-R7 | PRODUCTION | |
AD8422ARMZ-RL | PRODUCTION | |
AD8422ARZ | PRODUCTION | |
AD8422ARZ-R7 | PRODUCTION | |
AD8422ARZ-RL | PRODUCTION | |
AD8422BRMZ | PRODUCTION | |
AD8422BRMZ-R7 | PRODUCTION | |
AD8422BRMZ-RL | PRODUCTION | |
AD8422BRZ | PRODUCTION | |
AD8422BRZ-R7 | PRODUCTION | |
AD8422BRZ-RL | PRODUCTION | |
Aug 10, 2022 - 22_0084 AD8422 Die and Data Sheet Revision |
||
AD8422ACPZ-R7 | PRODUCTION | |
AD8422ACPZ-RL | PRODUCTION | |
AD8422ARMZ | PRODUCTION | |
AD8422ARMZ-R7 | PRODUCTION | |
AD8422ARMZ-RL | PRODUCTION | |
AD8422ARZ | PRODUCTION | |
AD8422ARZ-R7 | PRODUCTION | |
AD8422ARZ-RL | PRODUCTION | |
AD8422BRMZ | PRODUCTION | |
AD8422BRMZ-R7 | PRODUCTION | |
AD8422BRMZ-RL | PRODUCTION | |
AD8422BRZ | PRODUCTION | |
AD8422BRZ-R7 | PRODUCTION | |
AD8422BRZ-RL | PRODUCTION | |
Apr 26, 2021 - 21_0068 AD8422 Data Sheet Update |
||
AD8422ARMZ | PRODUCTION | |
AD8422ARMZ-R7 | PRODUCTION | |
AD8422ARMZ-RL | PRODUCTION | |
AD8422ARZ | PRODUCTION | |
AD8422ARZ-R7 | PRODUCTION | |
AD8422ARZ-RL | PRODUCTION | |
AD8422BRMZ | PRODUCTION | |
AD8422BRMZ-R7 | PRODUCTION | |
AD8422BRMZ-RL | PRODUCTION | |
AD8422BRZ | PRODUCTION | |
AD8422BRZ-R7 | PRODUCTION | |
AD8422BRZ-RL | PRODUCTION | |
Dec 15, 2014 - 14_0158 AD8422 Die Revision and Datasheet Change |
||
AD8422ARMZ | PRODUCTION | |
AD8422ARMZ-R7 | PRODUCTION | |
AD8422ARMZ-RL | PRODUCTION | |
AD8422ARZ | PRODUCTION | |
AD8422ARZ-R7 | PRODUCTION | |
AD8422ARZ-RL | PRODUCTION | |
AD8422BRMZ | PRODUCTION | |
AD8422BRMZ-R7 | PRODUCTION | |
AD8422BRMZ-RL | PRODUCTION | |
AD8422BRZ | PRODUCTION | |
AD8422BRZ-R7 | PRODUCTION | |
AD8422BRZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
-
Differential Voltage Measurement -
Low Power Strain Gauge Signal Measurement -
Precision Differential Voltage Measurement
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- AD8422
In-Amp Diamond Plot Tool
The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.
Open ToolSignal Chain Designer - BETA
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open ToolSPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.