Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8232

RECOMMENDED FOR NEW DESIGNS

Single-Lead, Heart Rate Monitor Front End

Part Details

  • Fully integrated single-lead ECG front end
  • Low supply current: 170 μA (typical)
  • Common-mode rejection ratio: 80 dB (dc to 60 Hz)
  • Two or three electrode configurations
  • High signal gain (G = 100) with dc blocking capabilities
  • 2-pole adjustable high-pass filter
  • Accepts up to ±300 mV of half cell potential
  • Fast restore feature improves filter settling
  • Uncommitted op amp
  • 3-pole adjustable low-pass filter with adjustable gain
  • Leads off detection: ac or dc options
  • Integrated right leg drive (RLD) amplifier
  • Single-supply operation: 2.0 V to 3.5 V
  • Integrated reference buffer generates virtual ground
  • Rail-to-rail output
  • Internal RFI filter
  • 8 kV HBM ESD rating
  • Shutdown pin
  • 20-lead 4 mm × 4 mm LFCSP package
  • Qualified for automotive applications
AD8232
Single-Lead, Heart Rate Monitor Front End
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Accelerometers 1
ADXL362 RECOMMENDED FOR NEW DESIGNS Micropower, 3-Axis, ±2 g/±4 g/±8 g Digital Output MEMS Accelerometer
Positive Linear Regulators (LDO) 1
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
Precision Microcontrollers 1
ADUCM360 RECOMMENDED FOR NEW DESIGNS Low power precision analog microcontroller, ARM cortex M3 with dual sigma-delta ADCs
Single Channel A/D Converters 1
AD7091 PRODUCTION 1 MSPS, Ultralow Power 12-Bit ADC in 8-Lead LFCSP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-AD8232

AD8232 Evaluation Board

Features and Benefits

  • Ready to use heart rate monitor (HRM) front end
  • Operates in two electrode or three electrode configurations
  • Directly interfaces to data acquisition and analog-to-digital converters (ADCs)
  • Easy feature selection with switches
  • Allows various circuit configurations

Product Details

The AD8232-EVALZ evaluation board contains an AD8232 heart rate monitor front end conveniently mounted with the necessary components for initial evaluation in fitness applications. Inputs, outputs, supplies, and leads off detection terminals are routed to test pins to simplify connectivity. Switches and jumpers are available for setting the input bias voltage, shutdown (SDN), fast restore (FR), and ac/dc, leads off detection mode.

EVAL-AD8232
AD8232 Evaluation Board

Latest Discussions

Recently Viewed