Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8226

PRODUCTION

Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier

Part Models
11
1ku List Price
Starting From $1.29
Viewing:

Part Details

  • Gain set with 1 external resistor
    • Gain range: 1 to 1000 
  • Input voltage goes below ground 
  • Inputs protected beyond supplies 
  • Very wide power supply range
    • Single supply: 2.2 V to 36 V
    • Dual supplies: ±1.35 V to ±18 V
  • Bandwidth (G = 1): 1.5 MHz 
  • CMRR (G = 1): 90 dB minimum for BR models 
  • Input noise: 22 nV/√Hz 
  • Typical supply current: 350 μA 
  • Specified temperature: −40°C to +125°C 
  • 8-lead SOIC and MSOP packages
AD8226
Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier
AD8226 Pin Configuration AD8226 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD8226

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-INAMP

AD62x, AD822x, AD842x Series InAmp Evaluation Board

Product Details

Analog Devices provides a line of evaluation boards designed to help users evaluate our instrumentation amplifiers in 8 pin packages. Access the user guide UG-261.

This user guide describes three generic evaluation boards that can be used to evaluate many of Analog Devices instrumentation amplifiers. For information on the performance of a specific instrumentation amplifier, see the data sheet for that instrumentation amplifier.

  • 3 generic, easy-to-use evaluation boards
    • Shipped with an assortment of Analog Devices in-amps
    • Solder in the in-amp to be tested
    • Test pins already populated
    • Decoupling capacitors already populated
  • EVAL-INAMP-62RZ board: Compatible with AD620, AD621, AD622, AD623, AD627, AD8223, AD8225,  LT1167, LT1168 and LT6370 in SOIC or PDIP
  • EVAL-INAMP-82RZ board: Compatible with AD8221, AD8226, AD8227, AD8228, AD8229, AD8421, AD8428, and AD8429 in SOIC package
  • EVAL-INAMP-82RMZ board: Compatible with AD8220, AD8221, AD8226, AD8227, AD8228, AD8236, and AD8421 in MSOP package

EVAL-INAMP
AD62x, AD822x, AD842x Series InAmp Evaluation Board
InAmp Evaluation Board InAmp Evaluation Board - Bottom View InAmp Evaluation Board - Top View

Reference Designs

Pressure Sensor Signal Conditioning Circuit
CN0295 Circuits from the lab

Flexible, 4 mA-to-20 mA Pressure Sensor Transmitter with Voltage or Current Drive

Features and Benefits

  • 4-20mA transmitter
  • Voltage or current drive
  • Optimized for pressure sensors
  • Low Power
Flexible Analog Front-End Circuit for Wide Industrial Range Signal Conditioning
CN0251 Circuits from the lab

24-Bit, 4.7 Hz, 4-Channel Analog Data Acquisiton System

Features and Benefits

  • 4-channel wide dynamic range
  • Industrial signal levels
  • In-amp input stage for high CMR
Robust Battery Monitoring Circuit Simplified Schematic
CN0253 Circuits from the lab

A Robust, Low Power, Battery Monitoring Circuit Front End

Features and Benefits

  • Robust battery monitor
  • Latch-up proof
  • Overvoltage protected
  • Low power
Robust Loop Powered Pressure Sensor Signal Conditioning Circuit
CN0289 Circuits from the lab

Flexible, 4 mA-to-20 mA, Loop-Powered Pressure Sensor Transmitter with Voltage or Current Drive

Features and Benefits

  • Loop powered 4-20mA transmitter
  • Voltage or current drive
  • Optimized for pressure sensors
CN0295
Flexible, 4 mA-to-20 mA Pressure Sensor Transmitter with Voltage or Current Drive
Pressure Sensor Signal Conditioning Circuit
CN0251
24-Bit, 4.7 Hz, 4-Channel Analog Data Acquisiton System
Flexible Analog Front-End Circuit for Wide Industrial Range Signal Conditioning
CN0253
A Robust, Low Power, Battery Monitoring Circuit Front End
Robust Battery Monitoring Circuit Simplified Schematic
CN0289
Flexible, 4 mA-to-20 mA, Loop-Powered Pressure Sensor Transmitter with Voltage or Current Drive
Robust Loop Powered Pressure Sensor Signal Conditioning Circuit

Latest Discussions

Recently Viewed