AD694

PRODUCTION

4-20mA Monolithic Current Transmitter

Part Models
8
1ku List Price
Starting From $9.88
Viewing:

Part Details

  • 4-20 mA, 0-20 mA Output Ranges
  • Precalibrated Input Ranges: 0V to 2V, 0V to 10V
  • Precision Voltage Reference Programmable to 2.000 V or 10.000 V
  • Single or Dual Supply Operation
  • Wide Power Supply Range: 4.5V to 36V
  • Wide Output Compliance
  • Input Buffer Amplifier
  • Open-Loop Alarm
  • Optional External Pass Transistor to Reduce Self-Heating Errors
  • 0.002% Typ Nonlinearity
AD694
4-20mA Monolithic Current Transmitter
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed