AD693

PRODUCTION

Loop-Powered 4-20 mA Sensor Transmitter

Part Models
3
1ku List Price
Starting From $22.52
Viewing:

Part Details

  • Instrumentation Amplifier Front End
  • Loop-Powered Operation
  • Independently Adjustable Output Span and Zero
  • Precalibrated Output Spans:
    4-20 mA Unipolar
    0-20 mA Unipolar
    12 ± 8mA Bipolar
  • Precalibrated 20 mV or 60mV Input Spans
  • Precalibrated 100 O RTD Interface
  • 6.2 V Reference with Up to 3.5 mA of Current Available
  • Uncommitted Auxiliary Amp for Extra Flexibility
  • Optional External Pass Transistor to Reduce Self-Heating Errors
AD693
Loop-Powered 4-20 mA Sensor Transmitter
AD693 Functional Block AD693 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed