Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD622

PRODUCTION

Low Cost Instrumentation Amplifier

Part Models
4
1ku List Price
Starting From $3.62

Part Details

  • Easy to use
  • Low cost solution
  • Higher performance than two or three op amp design
  • Unity gain with no external resistor
  • Optional gains with one external resistor
    (Gain range: 2 to 1000)
  • Wide power supply range: ±2.6 V to ±15 V
  • Available in 8-lead PDIP and 8-lead SOIC_N packages
  • Low power, 1.5 mA maximum supply current
  • DC performance
    0.15% gain accuracy: G = 1
    125 μV maximum input offset voltage
    1.0 μV/°C maximum input offset drift
    5 nA maximum input bias current
    66 dB minimum common-mode rejection ratio: G = 1
  • Noise
    12 nV/√Hz @ 1 kHz input voltage noise
    0.60 μV p-p noise: 0.1 Hz to 10 Hz, G = 10
  • AC characteristics
    800 kHz bandwidth: G = 10
    10 μs settling time to 0.1% @ G = 1 to 100
    1.2 V/μs slew rate
AD622
Low Cost Instrumentation Amplifier
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
In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

In-Amp Error Calculator

These tools will help estimate error contributions in your instrumentation amplifier circuit. It uses input parameters such as temperature, gain, voltage input, and source impedance to determine the errors that can contribute to your overall design.

Open Tool

Evaluation Kits

eval board
EVAL-INAMP

AD62x, AD822x, AD842x Series InAmp Evaluation Board

Product Details

Analog Devices provides a line of evaluation boards designed to help users evaluate our instrumentation amplifiers in 8 pin packages. Access the user guide UG-261.

This user guide describes three generic evaluation boards that can be used to evaluate many of Analog Devices instrumentation amplifiers. For information on the performance of a specific instrumentation amplifier, see the data sheet for that instrumentation amplifier.

  • 3 generic, easy-to-use evaluation boards
    • Shipped with an assortment of Analog Devices in-amps
    • Solder in the in-amp to be tested
    • Test pins already populated
    • Decoupling capacitors already populated
  • EVAL-INAMP-62RZ board: Compatible with AD620, AD621, AD622, AD623, AD627, AD8223, AD8225,  LT1167, LT1168 and LT6370 in SOIC or PDIP
  • EVAL-INAMP-82RZ board: Compatible with AD8221, AD8226, AD8227, AD8228, AD8229, AD8421, AD8428, and AD8429 in SOIC package
  • EVAL-INAMP-82RMZ board: Compatible with AD8220, AD8221, AD8226, AD8227, AD8228, AD8236, and AD8421 in MSOP package

EVAL-INAMP
AD62x, AD822x, AD842x Series InAmp Evaluation Board

Latest Discussions

No discussions on AD622 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed