AD5750

PRODUCTION

Industrial Current/Voltage Output Driver with Programmable Ranges

Part Models
4
1ku List Price
Starting From $3.10

Part Details

  • PEC error checking
  • Asynchronous CLEAR function
  • Flexible power-up condition to 0 V or tristate
  • Flexible serial digital interface
  • Power supply range
    AVDD: +12 V (± 10%) to +24 V (± 10%)
    AVSS: −12 V (± 10%) to −24 V (± 10%)
  • See datasheet for additional features
AD5750
Industrial Current/Voltage Output Driver with Programmable Ranges
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
Hardware Ecosystem

Parts Product Life Cycle Description
Series Voltage References 3
ADR392 PRODUCTION 4.096 V Micropower, Low Noise Precision Voltage Reference with Shutdown
ADR364 PRODUCTION Low Power, Low Noise Voltage Reference with Sink/Source Capability, 4.096 VOUT
ADR434 PRODUCTION Low Noise XFET® Voltage References with Current Sink and Source Capability
Single-Channel Voltage Output D/A Converters 2
AD5660 PRODUCTION Single, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5750

AD5750 Evaluation Board

Product Details

The evaluation board can be connected to a PC via USB interface. Software is provided that can be used to program the registers of the AD5750 via the USB interface to the PC.

EVAL-AD5750
AD5750 Evaluation Board

Reference Designs

Basic Analog Output Circuit for Single Channel
CN0202 Circuits from the lab

Flexible, High Accuracy, Low Drift, PLC/DCS Analog Output Module

Features and Benefits

  • Programmable analog output
  • Industrial current and voltage output driver
  • Ultralow noise and low temperature drift
CN0202
Flexible, High Accuracy, Low Drift, PLC/DCS Analog Output Module

Latest Discussions

Recently Viewed