AD8479

RECOMMENDED FOR NEW DESIGNS

Very High Common-Mode Voltage Precision Difference Amplifier

Part Models
5
1ku List Price
Starting From $3.31
Viewing:

Part Details

  • ±600 V common-mode voltage range
  • Rail-to-rail output
  • Fixed gain of 1
  • 550 μA typical power supply current
  • Excellent ac specifications
    • 90 dB minimum CMRR
    • 310 kHz bandwidth
  • High accuracy dc performance
    • ±5 ppm maximum gain nonlinearity
    • ±10 µV/°C maximum offset voltage drift
    • ±5 ppm/°C maximum gain drift
  • Wide power supply range of ±2.5 V to ±18 V
  • Download AD8479-EP data sheet (pdf)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Product change notification
  • Qualification data available on request
  • A62/19619 VID DSCC Drawing Number
AD8479
Very High Common-Mode Voltage Precision Difference Amplifier
AD8479-fbl AD8479-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD8479

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-AD8479

AD8479 Evaulation Board for the Precision Difference Amplifier

Product Details

The AD8479R-EBZ is specifically designed to aid the evaluation of the AD8479, a very high common-mode voltage precision difference amplifier. The design of this board emphasizes simplicity and ease of use. This board comes with connection options for the input and output terminals (SMA and Vector pins) and a predefined configuration with the reference pins both tied to ground.


See the AD8479R-EBZ documentation and AD8479 data sheet for additional information.

EVAL-AD8479
AD8479 Evaulation Board for the Precision Difference Amplifier

Latest Discussions

Recently Viewed