AD8418

RECOMMENDED FOR NEW DESIGNS

Bidirectional, Zero-Drift, Current Sense Amplifier

Part Models
6
1ku List Price
Starting From $1.05

Part Details

  • Typical 0.1 μV/°C offset drift
  • Maximum ±400 μV voltage offset over full temperature range
  • 2.7 V to 5.5 V power supply operating range
  • Electromagnetic interference (EMI) filters Included
  • High common-mode input voltage range
    −2 V to +70 V operating
    −4 V to +85 V survival
  • Initial gain = 20 V/V
  • Wide operating temperature range:
    −40°C to +125°C
  • Bidirectional operation
  • Available in 8-lead SOIC and 8-lead MSOP
  • Common-mode rejection ratio (CMRR): 86 dB, dc to 10 kHz
  • Qualified for automotive applications
AD8418
Bidirectional, Zero-Drift, Current Sense Amplifier
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
LTspice


Models for the following parts are available in LTspice:

  • AD8418A

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD8418

AD8418 Evaluation Board

Features and Benefits

  • Enables quick breadboarding/protoyping
  • Easily configurable for unidirectional or bidirectional operation
  • Includes provision for current sense resistor
  • Easy connection to test equipment

Product Details

The AD8418-EVALZ is designed to aid in the evaluation of current sense amplifiers.Enables quick breadboarding/protoyping and is easily configurable for unidirectional or bidirectional operation.


The AD8418-EVALZ accommodates the AD8418 in an MSOP package.


The AD8418 data sheet for this device should be consulted in conjunction with this evaluation board user guide documentation.

EVAL-AD8418
AD8418 Evaluation Board

Latest Discussions

Recently Viewed