AD736
PRODUCTIONLow Cost, Low Power, True RMS-to-DC Converter
- Part Models
- 15
- 1ku List Price
- Starting From $6.63
Part Details
- Converts an ac voltage waveform to a dc voltage and then converts to the true rms, average rectified, or absolute value 200 mV rms full-scale input range (larger inputs with input attenuator)
- High input impedance: 1012 Ω
- Low input bias current: 25 pA maximum
- High accuracy: ±0.3 mV ± 0.3% of reading
- RMS conversion with signal crest factors up to 5
- Wide power supply range: +2.8 V, −3.2 V to ±16.5 V
- Low power: 200 μA maximum supply current
- Buffered voltage output
- No external trims needed for specified accuracy
- Related device: the AD737 features a power-down control with standby current of only 25 μA; the dc output voltage is negative and the output impedance is 8 kΩ
The AD736 is a low power, precision, monolithic true rms-to-dc converter. It is laser trimmed to provide a maximum error of ±0.3 mV ± 0.3% of reading with sine wave inputs. Furthermore, it maintains high accuracy while measuring a wide range of input waveforms, including variable duty-cycle pulses and triac (phase)-controlled sine waves. The low cost and small size of this converter make it suitable for upgrading the performance of non-rms precision rectifiers in many applications. Compared to these circuits, the AD736 offers higher accuracy at an equal or lower cost.
The AD736 can compute the rms value of both ac and dc input voltages. It can also be operated as an ac-coupled device by adding one external capacitor. In this mode, the AD736 can resolve input signal levels of 100 μV rms or less, despite variations in temperature or supply voltage. High accuracy is also maintained for input waveforms with crest factors of 1 to 3. In addition, crest factors as high as 5 can be measured (introducing only 2.5% additional error) at the 200 mV full-scale input level.
The AD736 has its own output buffer amplifier, thereby pro-viding a great deal of design flexibility. Requiring only 200 μA of power supply current, the AD736 is optimized for use in portable multimeters and other battery-powered applications.
The AD736 allows the choice of two signal input terminals: a high impedance FET input (1012 Ω) that directly interfaces with High-Z input attenuators and a low impedance input (8 kΩ) that allows the measurement of 300 mV input levels while operating from the minimum power supply voltage of +2.8 V, −3.2 V. The two inputs can be used either single ended or differentially.
The AD736 has a 1% reading error bandwidth that exceeds 10 kHz for the input amplitudes from 20 mV rms to 200 mV rms while consuming only 1 mW.
The AD736 is available in four performance grades. The AD736J and AD736K grades are rated over the 0°C to +70°C and −20°C to +85°C commercial temperature ranges. The AD736A and AD736B grades are rated over the −40°C to +85°C industrial temperature range. The AD736 is available in three low cost, 8-lead packages: PDIP, SOIC, and CERDIP.
PRODUCT HIGHLIGHTS
- The AD736 is capable of computing the average rectified value, absolute value, or true rms value of various input signals.
- Only one external component, an averaging capacitor, is required for the AD736 to perform true rms measurement.
- The low power consumption of 1 mW makes the AD736 suitable for many battery-powered applications.
- A high input impedance of 1012 Ω eliminates the need for an external buffer when interfacing with input attenuators.
- A low impedance input is available for those applications that require an input signal up to 300 mV rms operating from low power supply voltages.
Documentation
Data Sheet 1
Application Note 2
Technical Book 2
Rarely Asked Question Page 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD736AQ | 8-Lead CerDIP | ||
AD736ARZ | 8-Lead SOIC | ||
AD736ARZ-R7 | 8-Lead SOIC | ||
AD736ARZ-RL | 8-Lead SOIC | ||
AD736BQ | 8-Lead CerDIP | ||
AD736BRZ | 8-Lead SOIC | ||
AD736BRZ-R7 | 8-Lead SOIC | ||
AD736JNZ | 8-Lead PDIP | ||
AD736JRZ | 8-Lead SOIC | ||
AD736JRZ-R7 | 8-Lead SOIC | ||
AD736JRZ-RL | 8-Lead SOIC | ||
AD736KNZ | 8-Lead PDIP | ||
AD736KRZ | 8-Lead SOIC | ||
AD736KRZ-R7 | 8-Lead SOIC | ||
AD736KRZ-RL | 8-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 6, 2025 - 25_0091 Qualification of Wafer Fabrication Site Analog Devices, Inc. Camas WA for (Bipolar) Products |
||
AD736AQ | PRODUCTION | |
AD736ARZ | PRODUCTION | |
AD736ARZ-R7 | PRODUCTION | |
AD736ARZ-RL | PRODUCTION | |
AD736BQ | PRODUCTION | |
AD736BRZ | PRODUCTION | |
AD736BRZ-R7 | PRODUCTION | |
AD736JNZ | PRODUCTION | |
AD736JRZ | PRODUCTION | |
AD736JRZ-R7 | PRODUCTION | |
AD736JRZ-RL | PRODUCTION | |
AD736KNZ | PRODUCTION | |
AD736KRZ | PRODUCTION | |
AD736KRZ-R7 | PRODUCTION | |
AD736KRZ-RL | PRODUCTION | |
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
AD736AQ | PRODUCTION | |
AD736BQ | PRODUCTION | |
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
AD736AQ | PRODUCTION | |
AD736BQ | PRODUCTION | |
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
AD736AQ | PRODUCTION | |
AD736BQ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD736JNZ | PRODUCTION | |
AD736KNZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
AD8436 | RECOMMENDED FOR NEW DESIGNS | Low Cost, Low Power, True RMS-to-DC Converter |