SSM2212

PRODUCTION

Audio Dual Matched NPN Transistor

Part Models
5
1ku List Price
Starting From $3.52

Part Details

  • Very low voltage noise: 1nV/√Hz max @ 100Hz
  • Excellent current gain match: 0.5%
  • Low offset voltage (VOS): 200 μV maximum (SOIC)
  • Outstanding offset voltage drift: 0.03 μV/°C
  • High gain bandwidth product: 200 MHz
SSM2212
Audio Dual Matched NPN Transistor
Ask a Question

Documentation

Learn More

Tools & Simulations

Latest Discussions