ADCMP395
RECOMMENDED FOR NEW DESIGNSDual Comparator with Accurate Reference Output
- Part Models
- 2
- 1ku List Price
- Starting From $0.75
Part Details
- High accuracy reference output voltage: 1 V ± 0.9%
- Single-supply voltage operation: 2.3 V to 5.5 V
- Rail-to-rail common-mode input voltage range
- Low input offset voltage across VCMR: 1 mV typical
- Guarantees comparator output logic low from VCC = 0.9 V to undervoltage lockout (UVLO)
- Operating temperature range: −40°C to +125°C
- Package type: 10-lead MSOP
The ADCMP394 / ADCMP395 / ADCMP396 are single/dual/quad rail-to-rail input, low power comparator ideal for use in general-purpose applications. These comparators operate from a supply voltage of 2.3 V to 5.5 V and draw a minimal amount of current. The single ADCMP394 consumes only 33.9 µA of supply current. The dual ADCMP395 and quad ADCMP396 consumes 37.2 µA and 41.6 µA of supply current respectively. The low voltage and low current operation of these devices makes it ideal for battery-powered systems.
The comparators features a common-mode input voltage range of 200 mV beyond rails, an offset voltage of 1 mV typical across the full common-mode range, and a UVLO monitor. In addition, the design of the comparator allows a defined output state upon power-up. The comparator generates a logic low output if the supply voltage is less than the UVLO threshold.
The ADCMP394 / ADCMP395 / ADCMP396 incorporates a 1 V ± 0.9% buffered reference voltage. The reference voltage output can directly connect to the comparator input to serve as the trip value for precise monitoring and detection of positive voltage. It can also act as an offset when monitoring the negative voltage.
The ADCMP394 and ADCMP396 are available in 8-pin and 16-lead, narrow body SOIC package, respectively. The ADCMP395 is available in a 10-lead MSOP package. The comparators are specified to operate over the −40°C to +125°C extended temperature range.
APPLICATIONS
- Battery management/monitoring
- Power supply detection
- Window comparators
- Threshold detectors/discriminators
- Microprocessor systems
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADCMP395ARMZ | 10-Lead MSOP | ||
ADCMP395ARMZ-RL7 | 10-Lead MSOP |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on ADCMP395 yet. Have something to say?
Start a Discussion on EngineerZone®