ADCMP361

PRODUCTION

Single 0.275% Comparator and Reference with Dual Polarity Outputs

Part Models
2
1ku List Price
Starting From $0.67

Part Details

  • 400 mV ± 0.275% threshold 
  • Supply range: 1.7 V to 5.5 V 
  • Low quiescent current: 6.5 μA typical
  • Input range includes ground 
  • Internal hysteresis: 9.3 mV typical 
  • Low input bias current: ±5 nA maximum
  • Dual open-drain outputs 
  • Small SOT-23 package 
ADCMP361
Single 0.275% Comparator and Reference with Dual Polarity Outputs
Ask a Question

Documentation

Learn More

Latest Discussions

Recently Viewed