AD8561

PRODUCTION

Ultrafast 7 ns Single Supply Comparator

Part Models
6
1ku List Price
Starting From $2.52

Part Details

  • 7 ns propagation delay at 5 V
  • Single supply operation: 3 V to 10 V
  • Low power
  • Latch function
  • TSSOP packages
AD8561
Ultrafast 7 ns Single Supply Comparator
Ask a Question

Documentation

Learn More

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8561

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed