AD835

PRODUCTION

250 MHz, Voltage Output 4-Quadrant Multiplier

Part Models
4
1ku List Price
Starting From $16.93

Part Details

  • Simple: Basic Function is W = XY + Z
  • High Differential Input Impedance X, Y, and Z Inputs
  • DC-Coupled Voltage Output Simplifies Use
  • Very Fast: Settles to 0.1% of FS in 20 ns
  • Complete: Minimal External Components Required
  • Low Multiplier Noise: 50 nV/√Hz
AD835
250 MHz, Voltage Output 4-Quadrant Multiplier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed