AD734
PRODUCTION10 MHz, 4-Quadrant Multiplier/Divider
- Part Models
- 6
- 1ku List Price
- Starting From $25.42
Part Details
- High Accuracy 0.1% Typical Error
- High Speed
10 MHz Full-Power Bandwidth
450 V/µs Slew Rate
200 ns Settling to 0.1% at Full Power - Direct Division Mode 2 MHz BW at Gain of 100
- Low Distortion
-80 dBc from Any Input
Third-Order IMD Typically -75 dBc at 10 MHz - Low Noise
94 dB SNR, 10 Hz to 20 kHz
70 dB SNR, 10 Hz to 10 MHz
The AD734 is an accurate high speed, four-quadrant analog multiplier that is pin-compatible with the industry-standard AD534 and provides the transfer function W = XY/U. The AD734 provides a low-impedance voltage output with a full-power (20 VPK-PK) bandwidth of 10 MHz. Total static error (scaling, offsets, and nonlinearities combined) is 0.1% of full scale. Distortion is typically less than −80 dBc and guaranteed. The low capacitance X, Y and Z inputs are fully differential. In most applications, no external components are required to define the function.
The internal scaling (denominator) voltage U is 10 V, derived from a buried-Zener voltage reference. A new feature provides the option of substituting an external denominator voltage, allowing the use of the AD734 as a two-quadrant divider with a 1000:1 denominator range and a signal bandwidth that remains 10 MHz to a gain of 20 dB, 2 MHz at a gain of 40 dB and 200 kHz at a gain of 60 dB, for a gain-bandwidth product of 200 MHz.
The advanced performance of the AD734 is achieved by a combination of new circuit techniques, the use of a high speed complementary bipolar process and a novel approach to laser-trimming based on ac signals rather than the customary dc methods. The wide bandwidth (>40 MHz) of the AD734's input stages and the 200 MHz gain-bandwidth product of the multiplier core allow the AD734 to be used as a low distortion Modulator, Demodulator Wideband Gain Control, RMS-DC Conversion Voltage-Controlled Amplifiers, Oscillators, and Filters Demodulator with 40 MHz Input Bandwidth demodulator with input frequencies as high as 40 MHz as long as the desired output frequency is less than 10 MHz.
The AD734AQ and AD734BQ are specified for the industrial temperature range of −40°C to +85°C and come in a 14-pin ceramic DIP. The AD734SQ/883B, available processed to MIL-STD- 883B for the military range of −55°C to +125°C, is available in a 14-pin ceramic DIP.
APPLICATIONS
- High performance replacement for AD534
- Multiply, divide, square, square root
- Modulators, demodulators
- Wideband gain control, rms-to-dc conversion
- Voltage-controlled amplifiers, oscillators, and filters
- Demodulator with 40 MHz input bandwidth
Documentation
Analog Dialogue 1
Rarely Asked Question Page 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD734ANZ | 14-Lead PDIP | ||
AD734AQ | 14-Lead CerDIP | ||
AD734BNZ | 14-Lead PDIP | ||
AD734BQ | 14-Lead CerDIP | ||
AD734SCHIPS | none available | ||
AD734SQ/883B | 14-Lead CerDIP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
AD734ANZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD734ANZ | PRODUCTION | |
AD734BNZ | PRODUCTION | |
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
AD734AQ | PRODUCTION | |
AD734BQ | ||
AD734SQ/883B | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
AD734AQ | PRODUCTION | |
AD734BQ | ||
AD734SQ/883B | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
AD734AQ | PRODUCTION | |
AD734BQ | ||
AD734SQ/883B | ||
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
AD734SQ/883B |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- AD734
AD734 SPICE Macro Models 4
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.