AD633

PRODUCTION

Low Cost Analog Multiplier

Part Models
10
1ku List Price
Starting From $6.42

Part Details

  • 4-quadrant multiplication
  • Low cost, 8-lead SOIC and PDIP packages
  • Complete—no external components required
  • Laser-trimmed accuracy and stability
  • Total error within 2% of full scale
  • Differential high impedance X and Y inputs
  • High impedance unity-gain summing input
  • Laser-trimmed 10 V scaling reference

Supports defense and aerospace applications (AQEC standard)

  • Download AD633-EP data sheet (pdf)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/18603 DSCC Drawing Number
AD633
Low Cost Analog Multiplier
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
EVAL-AD633

Evaluation Board for AD633

Product Details

The AD633-EVALZ has Built-in flexibility that allows convenient configuration to accommodate most operating configurations.


Any dual-polarity power supply capable of providing 10 mA or greater is all that is required, in addition to whatever test equipment the user wishes to perform the intended tests. The AD633-EVALZ can be configured for multiplier or divider operation by switch S1.


Refer to the AD633 data sheet for divider circuit connections, signal, power, and ground-plane artworks and all other information.


EVAL-AD633
Evaluation Board for AD633

Latest Discussions

Recently Viewed