AD534

PRODUCTION

Internally Trimmed Precision IC Multiplier

Part Models
20
1ku List Price
Starting From $35.29

Part Details

  • Pretrimmed to ±0.25% max 4-Quadrant  Error (AD534L)
  • All Inputs (X, Y and Z) Differential, High Impedance for [(X1 - X2) (Y1 - Y2)/10 V] + Z2 Transfer Function
  • Scale-Factor Adjustable to Provide up to X100 Gain
  • Low Noise Design: 90 µV rms, 10 Hz-10 kHz
  • Low Cost, Monolithic Construction
  • Excellent Long Term Stability

AD534
Internally Trimmed Precision IC Multiplier