ADXL311

Obsolete

Ultracompact ±2g Dual-Axis Accelerometer

Viewing:

Part Details

  • High resolution
  • Dual-axis accelerometer on a single IC chip
  • 5 mm × 5 mm × 2 mm LCC package
  • Low power <400 µA (typ)
  • X-axis and Y-axis aligned to within 0.1° (typ)
  • BW adjustment with a single capacitor
  • Single-supply operation
  • High shock survival

Suggested Replacement Parts

ADXL335 PRODUCTION

Small, Low Power, 3-Axis ±3 g Accelerometer

ADXL311
Ultracompact ±2g Dual-Axis Accelerometer
3545751519370570199ADXL311-FBL
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed