ADXRS610

Obsolete

± 300 deg/sec Angular Rate Sensor

Viewing:

Part Details

  • Complete rate gyroscope on a single chip
  • Z-axis (yaw rate) response
  • High vibration rejection over wide frequency
  • 2000 g powered shock survivability
  • Ratiometric to referenced supply
  • 5 V single-supply operation
  • 105°C operation
  • Self-test on digital command
  • Ultrasmall and light (< 0.15 cc, < 0.5 gram)
  • Temperature sensor output
  • RoHS compliant
ADXRS610
± 300 deg/sec Angular Rate Sensor
576993297119299997ADXRS610-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed