ADXL335

PRODUCTION

Small, Low Power, 3-Axis ±3 g Accelerometer

Part Models
3
1ku List Price
Starting From $3.31

Part Details

  • Small, low-profile package
  • 4 mm × 4 mm × 1.45 mm LFCSP
  • Low power - 350 μA (typical)
  • Single-supply operation
    1.8 V to 3.6 V
  • 3-axis sensing
  • 10,000 g shock survival
  • Excellent temperature stability
  • BW adjustment with a single capacitor per axis
  • RoHS/WEEE lead-free compliant
ADXL335
Small, Low Power, 3-Axis ±3 g Accelerometer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADXL335

ADXL335 Breakout Board

Product Details

The EVAL-ADXL335Z is a simple breakout board that allows quick evaluation of the performance of the ADXL335 accelerometer. The ADXL335 is a 3-axis analog-output accelerometer with ±3 g measurement range. The small size (1" x 1") of the breakout board makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer.

This page contains all the information related to the EVAL-ADXL335Z including documentation, pricing, and ordering information.

EVAL-ADXL335
ADXL335 Breakout Board

Latest Discussions

Recently Viewed